제품이 장바구니에 추가됨

Broadband Variable Ultrafast Pulse Compressors

×
  • TOD(Third Order Dispersion)가 최소이면서 650 - 1350nm 파장 대역에 대한 GDD(Group Delay Dispersion, 군지연분산)가 마이너스(-)
  • 빔 경로 편향이 없고 최대 95%의 고효율을 보임
  • 보정 불필요
  • 추가 파장 옵션 제공
  • 해당 제품은 극초단 광학 전문가에게 문의 바랍니다

공통 스펙

Dimensions (inches):
9 x 8 x 4
Polarization:
p
Input Beam Diameter, 1/e2 (mm):
2 (maximum)
 제목   제품 비교하기   재고 번호   가격(부가세 별도)  구입하기
Broadband Variable Ultrafast Pulse Compressor, 625 - 950nm #26-393 KRW 11,758,100   견적 요청  
  • 품절/문의요망
    ×
 
Broadband Variable Ultrafast Pulse Compressor, 700 - 1300nm #26-394 KRW 11,758,100   견적 요청  
  • 품절/문의요망
    ×
 

Broadband Variable Ultrafast Pulse Compressors provide an easy-to-use solution for compensating group delay dispersion (GDD) in positively chirped or unchirped ultrafast laser pulses. Featuring a broad compensation range from 650 up to 1350nm, these compressors support the most common ultrafast laser lines, including Ti:Sapphire and Yb:doped fiber lasers. Broadband Variable Ultrafast Pulse Compressors serve as a drop-in solution for variable dispersion compensation without deviation of the optical path. These pulse compressors are ideal for dispersion compensation when using ultra-broadband laser sources, and can be used with Variable Ultrafast Pulse Stretchers with similar wavelength coverage for chirped-pulsed amplifier systems.

Filter

레이저 부품의 LIDT 이해와 표기

Laser induced damage threshold (LIDT) denotes the maximum laser fluence an optical component can withstand with an acceptable amount of risk.

바로 보기

무반사(AR) 코팅

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

바로 보기

광학 코팅 개론

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

바로 보기

Gaussian Beams Calculator

Multiphoton Microscopy

Multiphoton microscopy is ideal for capturing high-resolution 3D images with reduced photobleaching and phototoxicity compared to confocal microscopy.

바로 보기

Understanding Surface Roughness

Surface roughness describes how a shape deviates from its ideal form. This is critical for controlling light scatter in laser devices and other optical systems.

바로 보기

Basics of Ultrafast Lasers

Master the fundamentals of ultrafast lasers and how to choose optics that can withstand their high powers and short pulse durations.

바로 보기

Ultrafast Highly-Dispersive Mirrors

Pulse Compression and Dispersion Compensation for Ultrafast Lasers

바로 보기

Group Delay Dispersion and White Light Interferometry

Understanding group delay dispersion (GDD) is critical for knowing how ultrafast laser pulses will be stretched or compressed.

바로 보기

극초단 레이저의 LIDT

The short pulse durations of ultrafast lasers make them interact with optical components differently, impacting the optic’s laser damage threshold.

바로 보기

Ultrafast Dispersion

The short pulse durations of ultrafast lasers lead to broad wavelength bandwidths, making ultrafast systems especially susceptible to dispersion and pulse broadening.

바로 보기

극초단 레이저 – 극초단 결맞음(Ultrafast Coherence)의 기본 원리

Advances in laser technology have made it possible to produce pulses ranging from a few femtoseconds to tens of attoseconds. Learn more at Edmund Optics.

바로 보기

Edmund Optics TPA Ultrafast Autocorrelator by APE (700-1100nm) #11-760

Edmund Optics® manufactures thousands of precision aspheric lenses per month in our asphere manufacturing cell that operates 24 hours a day

바로 보기

분산 보정 용도를 위한 Highly-Dispersive Ultrafast Mirror

Learn how Highly-Dispersive Mirrors compensate for dispersion and compress pulse duration in ultrafast laser systems, which is critical for maximizing performance.

바로 보기

Edmund Optics - UltraFast Innovations - Partnership 2021

Industry-leading laser optics are more available than ever before through the partnership of UltraFast Innovations and Edmund Optics.

바로 보기

Ultrafast Laser Optics from Edmund Optics - PhotonicsNEXT 2021

Learn about Edmund Optics' ultrafast laser optics capabilities in this interview with Tony Karam from the PhotonicsNEXT Summit in January 2021.

바로 보기

Combatting thermal lensing in high-power ultrafast laser systems

Ultrafast Mirrors: The importance of high reflectance and dispersion control in ultrafast optics

The right stuff: Lasers and optics for ultrafast microscopy

How does group delay dispersion (GDD) relate to first order and higher order dispersion?

At what pulse duration is a laser considered to be “ultrafast?”

Why is chromatic dispersion important for ultrafast laser systems?

Why do ultrafast highly-dispersive mirrors have such low angles of incidence (AOIs)?

Do the short pulse durations of ultrafast lasers impact the laser induced damage threshold of ultrafast optics?

Laser

Laser Damage Threshold

분산

Dispersion is the dependence of the phase velocity or phase delay of light on another parameter, such as wavelength, propagation mode, or polarization.

바로 보기

Highly-Dispersive Mirrors

Ultrafast highly-dispersive mirrors are critical for pulse compression and dispersion compensation in ultrafast laser applications, improving system performance.

바로 보기

Dispersion(분산)

Pulse Duration

Coating Impact on Flatness Calculator

레이저 광학의 일반 소재

Understanding the most commonly used laser optics materials will allow for easy navigation of EO’s wide selection of laser optics components.

바로 보기

LIDT 상에서 빔 직경의 중요성

The diameter of a laser highly affects an optic’s laser induced damage (LIDT) as beam diameter directly impacts the probability of laser damage.

바로 보기

The Hidden Effects of Optical Coating Stress

Ion-Beam Sputtering (IBS)

Top Optics Trends of 2021 – TRENDING IN OPTICS: EPISODE 3

Several of the most interesting trends in optics and photonics of 2021 were the landing of the Perseverance Rover on Mars, Stemmed Mirrors, minimizing thermal lensing in ultrafast laser systems, and developments in ultraviolet lasers.

바로 보기

A Guide to (Not Over) Specifying Losses in Laser Optics

Overspecifying optical losses in laser systems will not further improve your performance or reliability, but it could cost you additional money and/or time.

바로 보기

Free-Space Optical Communication – TRENDING IN OPTICS: EPISODE 6

Free-space optical (FSO) communications transmit information wirelessly through the air using lasers with improved bandwidth. Learn more!

바로 보기

Top Trends of 2022 – TRENDING IN OPTICS: EPISODE 8

Happy holidays from Edmund Optics! Learn about the top trends in the photonics industry covered in our Trending in Optics Series in 2022.

바로 보기

Development of a Robust Laser Damage Threshold Testbed

Development of US national laser damage standard: 2020 status

Surface Accuracy

Is it possible to directly measure absorption or scatter?

LIDT 스펙의 불확실성

Laser induced damage threshold (LIDT) of optics is a statistical value influenced by defect density, the testing method, and fluctuations in the laser.

바로 보기

표면 품질 이해하기

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

바로 보기

Anti-Reflection (AR) Coating

Bevel

Parallelism

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

바로 보기

Different Types of LIDT Specifications

Not all optical components are tested for laser-induced damage threshold (LIDT) and testing methods differ, resulting in different types of LIDT specifications.

바로 보기

Key Parameters of a Laser System

Learn the key parameters that must be considered to ensure you laser application is successful. Common terminology will be established for these parameters.

바로 보기

Laser Damage Threshold 테스트

Do you need to integrate optical components into a laser system? Make sure you consider laser damage threshold before you do! Find out more at Edmund Optics.

바로 보기

레이저 광학 계측 기술

Metrology is critical for ensuring that optical components consistently meet their desired specifications, especially in laser applications.

바로 보기

Laser Polarization: The Importance of Polarization in Laser Applications

Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.

바로 보기

Laser Optics Lab Trailer

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

바로 보기

Introduction to Laser Optics Lab

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

바로 보기

Laser Optics Lab:Back Reflections

Back reflections are created when some or part of your beam are reflected back to the source.

바로 보기

Laser Optics Lab: Coatings

Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

바로 보기

Laser Optics Lab:Specifications for Selecting a Laser

When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

바로 보기

LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

바로 보기

LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

바로 보기

LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

바로 보기

Resolving damage ambiguity and laser-induced damage threshold (LIDT) complications

The art and science of designing optics for laser-induced damage threshold

What makes laser optics different from normal optics?

Building a Mach-Zehnder Interferometer

Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

바로 보기

Surface Flatness

Transmission

Clear Aperture (CA)

EO의 글로벌 제조 설비

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

바로 보기

에드몬드 옵틱스의 계측 기술: 핵심 부품 제조 시 계측 공정

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

바로 보기

Surface Quality

 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요