제품이 장바구니에 추가됨

Specialty Gratings

II-VI LightSmyth™ Nanopatterned Silicon Stamps II-VI LightSmyth™ Nanopatterned Silicon Stamps 신제품
  • 나노 규모의 그루브(홈)로 구성된 표면
  • 다양한 그루브 간격 및 깊이
  • 나노광학 연구 용도에 안성맞춤
Richardson Gratings™ Echelle Reflective Diffraction Gratings Richardson Gratings™ Echelle Reflective Diffraction Gratings
  • 가장 높은 분해능 및 분산
  • 그루브(홈) 밀도가 낮아 고위 차수 용도에 적합
  • 그루브 간격 허용오차는 0.05% 미만
  • 맞춤형 크기 이용 가능

FAQ(s)

  What are diffraction gratings?
A diffraction grating separates polychromatic (or multiple wavelengths) light into its component wavelengths by diffraction. Diffraction is a process in which light incident to a surface with dimensions similar in size to its wavelength is dispersed at certain angles. These diffraction angles are dependent upon the wavelength of light. Thus, polychromatic light will have a separate diffraction angle for each individual wavelength. This difference in diffraction angle is what separates light into its component wavelengths.
×
 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program