제품이 장바구니에 추가됨

NIR Glass Linear Polarizers

×
  • 광섬유 및 레이저 어플리케이션에 안성맞춤
  • 750 – 850nm 및 1000 – 2000nm의 파장 범위
  • 1000:1의 소광비

공통 스펙

Extinction Ratio:
1000:1
Substrate:
Polymer Film on B270
Thickness (mm):
2.00
Thickness Tolerance (mm):
±0.2
Transmission Tolerance (%):
±3
Parallelism (arcmin):
<4
Dimensional Tolerance (mm):
+0.0/-0.2
Construction:
Dichroic Polarizing Film on Glass
 Extinction Ratio   Wavelength Range (nm)  Dia. (mm)  Dimensional Tolerance (mm)   Thickness (mm)   Parallelism (arcmin)   제품 비교하기   재고 번호   가격(부가세 별도)  구입하기
1000:1 750 - 850 12.50 +0.0/-0.2 2.00 <4 #48-891 KRW 416,200 수량 6+ KRW 356,700   견적 요청  
  • 3~5일내 배송
    ×
 
1000:1 750 - 850 25.00 +0.0/-0.2 2.00 <4 #48-892 KRW 536,500 수량 6+ KRW 451,000   견적 요청  
  • 3~5일내 배송
    ×
 
1000:1 750 - 850 30.00 +0.0/-0.2 2.00 <4 #48-893 KRW 536,500 수량 6+ KRW 455,300   견적 요청  
  • 3~5일내 배송
    ×
 
1000:1 750 - 850 50.00 +0.0/-0.2 2.00 <4 #48-894 KRW 761,300 수량 6+ KRW 649,600   견적 요청  
  • 3~5일내 배송
    ×
 
1000:1 1000 - 2000 12.50 +0.0/-0.2 2.00 <4 #48-887 KRW 416,200 수량 6+ KRW 356,700   견적 요청  
  • 3~5일내 배송
    ×
 
1000:1 1000 - 2000 25.00 +0.0/-0.2 2.00 <4 #48-888 KRW 536,500 수량 6+ KRW 451,000   견적 요청  
  • 3~5일내 배송
    ×
 
1000:1 1000 - 2000 30.00 +0.0/-0.2 2.00 <4 #48-889 KRW 536,500 수량 6+ KRW 455,300   견적 요청  
  • 3~5일내 배송
    ×
 
1000:1 1000 - 2000 50.00 +0.0/-0.2 2.00 <4 #48-890 KRW 761,300 수량 6+ KRW 649,600   견적 요청  
  • 3~5일내 배송
    ×
 

이 고대비 NIR Glass Linear Polarizers는 광학 등급 글래스의 두 플랫 사이에 폴리머 편광 필름이 층을 이룬 구조를 이룹니다. 이 폴라라이저는 저출력 근적외선(NIR) 레이저LED, 기타 근적외선 광원 등 다양한 어플리케이션에 이상적으로 사용할 수 있습니다. 또한 광대역 범위로의 확장으로 fiber optics isolator 및 coupler를 포함한 각종 통신 장치에도 안성맞춤입니다.

Filter

Introduction to Polarization

Is polarization a new topic for you? Learn about key terminology, types, and more information to help you understand polarization at Edmund Optics.

바로 보기

NIR (Near Infrared, 근적외선)

VIS/NIR Coating

적외선(IR) 어플리케이션을 위한 올바른 소재

Using an Infrared Application? Discover the importance of choosing the right material and comparisons of each at Edmund Optics.

바로 보기

Laser-Cut Polymer Polarizer and Retarder Quote Tool

Infrared (IR) Spectrum

Polymer Polarizers and Retarders

Polymer polarizers and retarders, consisting of sheets of polyvinyl alcohol and TAC cellulose triacetate, alter the polarization of light.

바로 보기

Polarizer Selection Guide

Edmund Optics' Polarizer Selection Guide refines your search for a specific type of polarizer.

바로 보기

Waveplate 이해하기

Waveplates (retarders) are different when used in polarized light than unpolarized light. Consider terminology, fabrication, or applications at Edmund Optics.

바로 보기

How Do 3D Movies Work? Polarization

Optical Engineer Katie Schwertz explains how 3D movies work because of polarization in a kid-friendly way.

바로 보기

Polarization Overview - Part 1: Polarization Basics

Polarizers are optical components designed to filter, modify, or analyze the various polarization states of light.

바로 보기

Polarization Overview - Part 2: Waveplates & Retarders (Advanced)

Waveplates and retarders are optical components designed to transmit light while modifying its polarization state without attenuating, deviating, or displacing the beam.

바로 보기

You offer many types of polarizers. What are some key benefits to help me decide which is best for my application?

Are the polarizers shipped with a protective film?

What is the difference between s- and p-polarization states?

What are the meanings for the different terms used for polarizers?

How can I tell what the polarization axis is for a linear polarizer?

When you list the average transmission of a polarizer, what is the difference between single, parallel, and crossed?

I have a linear polarizer glass filter and would like to create circularly polarized light. What type of optics do I need for this?

What is the maximum amount of light a polarizer can transmit?

Does the circular polarizer material have to face a particular direction?

What is the fast and slow axis of a retarder and how do they differ?

How can I find the fast and slow axes of a retarder?

What is the difference between multiple and zero-order retarders and when should I pick one over the other?

How can I determine if a retarder is quarter or half wave?

Can I adapt a retarder for use with a specific wavelength other than the design wavelength?

What is the benefit of polymer retarders?

Analyzer

Birefringence(복굴절)

Circular Polarizer

Polarization

Polarizer

Polarizing Efficiency

P-Polarization

Retardance

Retarder (Waveplate)

S-Polarization

Unpolarized

Wire Grid Polarizer

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

바로 보기

초분광 & 다중분광 이미징 – 트렌드 in 광학: 에피소드 7

Hyperspectral and multispectral imaging are imaging technologies that capture information from a broader portion of the electromagnetic spectrum.

바로 보기

You offer many substrates for UV and IR applications. How do I know which is best for me?

Successful Light Polarization Techniques

Are you looking for a solution to common imaging problems? Discover different polarization techniques to improve your image at Edmund Optics.

바로 보기

Polarization Directed Flat Lenses Product Review

Polarization Directed Flat Lenses, which are formed with polymerized liquid crystal thin-film, create a focal length that is dependent on polarization state.

바로 보기

Optical Polarizers 리뷰

Polarizers are used in a wide range of imaging and research and development applications.

바로 보기

Does the polarization of light change after reflecting off a mirror?

Do diffusers affect the polarization of light?

Does the polarization of light change when it passes through a beamsplitter?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

Does light entering a multimode fiber undergo a polarization change during propagation through the fiber? If so, can the emerging light be linearly polarized by placing a polarizer at the fiber’s output end?

Why does the polarization of a laser matter?

The polarization state of a laser source is important for many different applications.

바로 보기

Extinction Ratio(소광비)

Non-Polarizing Beamsplitter

Polarizing Beamsplitter

Optical Microscopy Application: Differential Interference Contrast

Differential interference contrast (DIC) is one of the polarization techniques that can be used in optical microscopy. Learn about this technique at Edmund Optics.

바로 보기

Laser Polarization: The Importance of Polarization in Laser Applications

Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.

바로 보기
 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요