제품이 장바구니에 추가됨

Arton® Plastic Aspheric Lenses

×
  • 뛰어난 내구성으로 거친 환경에 적합
  • 높은 내열 성능
  • 낮은 흡수성

공통 스펙

Bevel:
Protective bevel as needed
Numerical Aperture NA:
0.40
Substrate:
Arton Plastic
f/#:
1.25
Conjugate Distance:
Infinite
Dia. (mm) EFL (mm) NA  Coating   제품 비교하기   재고 번호   가격(부가세 별도)  구입하기
10.00 10.00 0.40 Uncoated #90-206 KRW 67,800 수량 11+ KRW 56,600   견적 요청  
  • 3~5일내 배송
    ×
 
20.00 20.00 0.40 Uncoated #90-208 KRW 75,400 수량 11+ KRW 61,600   견적 요청  
  • 3~5일내 배송
    ×
 
10.00 10.00 0.40 BBAR (650-850nm) #90-323 KRW 87,700 수량 11+ KRW 72,500   견적 요청  
  • 3~5일내 배송
    ×
 
15.00 15.00 0.40 BBAR (650-850nm) #90-324 재고정리 KRW 45,300   견적 요청  
  • 3~5일내 배송
    ×
 
20.00 20.00 0.40 BBAR (650-850nm) #90-325 KRW 90,600 수량 11+ KRW 75,400   견적 요청  
  • 3~5일내 배송
    ×
 

Arton® Plastic Aspheric Lenses는 무게에 민감한 용도나 거친 환경에서 PMMA 또는 polycarbonate plastic aspheric lens를 대체할 수 있는 이상적인 제품입니다. 일반적으로 플라스틱 기판은 고온다습 환경에서 성능 저하를 보입니다. Arton®사의 폴리올레핀 열가소성 플라스틱 기판은 플라스틱의 반투명도와 복굴절성은 높게 유지하면서도 고내열성과 저수분 흡수성을 제공합니다.
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
This comparison of the performance of aspheric, achromatic, and spherical PCX lenses in different situations reveals the ideal use cases for each type of lens.

바로 보기

Aspheric Lenses의 모든 것

Learn all about the benefits of aspheres, their unique anatomy, how they're manufactured, and how to choose the right one for your system.

바로 보기

Mid-spatial frequency errors of mass-produced aspheres

Computer Generated Hologram Metrology

Computer Generated Hologram metrology provides a new solution for overcoming traditional asphere metrology. Learn more about CGH metrology at Edmund Optics.

바로 보기

Aspheric Lens Takeover

Time to Replace Spherical Elements with Aspheric Lenses

바로 보기

비구면 렌즈의 불균일성과 스트렐 비율

The Strehl ratio of an optical system is a comparison of its real performance with its diffraction-limited performance.

바로 보기

Shape Factor Influence in Aspheric Lens Design

Learn how the shape factor of an aspheric lens effects its performance and when certain shape factors are the most advantageous.

바로 보기

ISO Drawings for Aspheric Lenses

Aspheric lens drawings following the ISO 10110 standard are critical tools for communicating manufacturing and testing requirements for the lenses.

바로 보기

Aspheric Lenses 리뷰

What is an aspheric lens? In what applications are aspheric lenses used?

바로 보기

비구면 렌즈 제작 방식

Edmund Optics® manufactures thousands of precision aspheric lenses per month in our asphere manufacturing cell that operates 24 hours a day.

바로 보기

Designing Large Diameter Aspheres

Managing Holography Errors in Asphere Metrology

Properly Designing and Specifying Aspheric Lenses

Spatial Frequencies and Aspheric Lens Performance

Understanding Aspheric Lenses

Aspheres: The impact of shape factor on asphere design

Aspheres: Still Adding Value

The Long and the Short of It: Techniques for Measuring Aspheres

Does Edmund Optics® sell Computer Generated Holograms?

Is there a limit to the range of angles in which a CGH can be used?

Should the aspheric surface of an asphere always face the object / light source?

How do I know if angle of incidence (AOI) and deposition effects during coating will be an issue for me when looking at off-the-shelf aspheres?

Are all aspheric lenses from Edmund Optics® polished using magnetorheological finishing (MRF)?

No, advances in subaperture polishing have allowed for the fabrication of aspheres with surface figure error down to λ/20 (0.25µm). However, MRF is still...

바로 보기

What are the challenges associated with increasing the diameter of optics like aspheric lenses?

The CNC polishing equipment used to fabricate the optics must have a large enough range of motion to properly polish the full asphere, and the weight of the...

바로 보기

What are aspheric condenser lenses?

Why plastic aspheric lenses?

What exact kind of metrology does Edmund Optics use to support its asphere manufacturing?

Does Edmund Optics still use magnetorheological finishing for high quality aspheres?

What are the different types of aspheric lenses?

Aspheric Lens(비구면 렌즈)

CNC Polished Aspheric Lenses

CNC polished aspheric lenses offer high numerical apertures while creating diffraction-limited spot sizes and are ideal for high-precision applications.

바로 보기

Mid-Spatial Frequency (MSF) Errors

Deviations in surface form relative to an ideal shape at higher spatial frequencies than Zernike polynomial aberrations but lower frequencies than roughness.

바로 보기

Plastic Molded Aspheric Lenses

Lightweight, cost-effective aspheric lenses with a lower scratch resistance and thermal stability than molded glass aspheres.

바로 보기

Precision Glass Molded Aspheric Lenses

Meta description: Ideal for volume applications, including laser diode collimation, bar code scanners, and optical data storage. Can be molded into diameters as small as 1mm.

바로 보기

Spherical Aberration

시네마 렌즈, 스트리밍의 시대, 그리고 비구면 렌즈

Cinema lenses designed to create content tailored for online streaming utilize aspheres to shoot with a shallow depth of field while maintaining quality.

바로 보기

Aspherized Achromatic Lenses 리뷰

Aspherized Achromatic Lenses, exclusive to Edmund Optics, are doublet lenses consisting of two cemented optical elements that are matched for their color-correction ability and small RMS spot size.

바로 보기

Modifying Stock Optics Tip #3: Turn A Sphere Into An Asphere

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

바로 보기

What are the benefits of aspheric lenses compared to standard singlet lenses?

Is CGH metrology used for measuring any other products besides aspheric lenses?

What are the accuracy limitations of a CGH?

Hybrid Molding

Resolution 및 Contrast의 한계: The Airy Disk

The diffraction pattern caused when light passes through an aperture is called the Airy Disk. Find out how the Airy Disk can impact your image at Edmund Optics.

바로 보기

Aspherized Achromatic Lenses

Want an inside look at Aspherized Achromatic Lenses? Learn about the advantages, composition, and aspherized process at Edmund Optics.
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
Strehl Ratio
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
Although a common misconception, individual optical lenses do not always form an image when the object plane is placed a focal length away from the lens.

바로 보기

Modifying Stock Optics Tip #4: Add A Coating To A Stock Lens

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

바로 보기

Diffraction Limit (회절 제한)

Irregularity

Radius of Curvature

BBAR Coating

Diopter

Anti-Reflection (AR) Coating

Bevel

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

바로 보기

Meet Jeremy Govier: Asphere Guru

The Future Depends on Optics®

바로 보기

Surface Flatness

Transmission

How do I clean my optics?

Clear Aperture (CA)

Refraction

EO의 글로벌 제조 설비

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.