제품이 장바구니에 추가됨

Commercial Grade Wedge Prisms

×
  • 표준형 디자인 및 제품 사양이 특징
  • 빔 조정에 적합
  • 더 많은 옵션은, 정밀한 품질의 Wedge Prisms 참고
 Coating  Dia. (mm)  Power (diopters)   Wedge Angle   제품 비교하기   재고 번호   가격(부가세 별도)  구입하기
MgF2 (400-700nm) 25.00 1.74 1° 56'0" #27-676 재고정리 KRW 37,700   견적 요청  
  • 3~5일내 배송
    ×
 

Wedge prism은 각각의 레이저 빔을 정해진 각도로 굴곡시킬 수 있으며, 두 개의 wedge prism을 하나의 anamorphic 쌍으로 사용할 수 있습니다.

상용 등급의 Wedge Prism은 합리적인 가격대에 일반적인 품질을 제공합니다.
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
Optical Prisms 소개

Learn about the different types of optical prisms, their applications, and how to select the right prism for your specific system.

바로 보기

Optical Prism 리뷰

I’d like to adhere two prisms together, how can I effectively achieve this? Is there a specific adhesive that you recommend?

Dove Prism

Equilateral (Dispersing) Prism

Littrow Dispersion Prism

Penta Prism

Prism

Trihedral Prism (Corner Cube Retroreflector)

Prism Tunnel Diagrams

Optical Prism Application Examples

There are many types of optical prisms. Find examples, information, and applications for different types of optical prisms at Edmund Optics.

바로 보기

What is the main application difference between the many types of prisms that you sell?

How do I calculate my working distance after my image is reflected from a right angle prism?

Can wedge prisms be used for beam stearing?

I’m looking for a way to invert my field of view. I’d like to invert the vertical not the horizontal dimension. Do you have a stock solution or do I have to look into custom?

Retroreflector

Right Angle Prism

Power

Total Internal Reflection (TIR)

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

바로 보기

Surface Accuracy

BBAR Coating

Parity

표면 품질 이해하기

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

바로 보기

보호용 플라스틱 코팅 제거

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

바로 보기

Anti-Reflection (AR) Coating

Bevel

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

바로 보기

Surface Flatness

How do I clean my optics?

Refraction

EO의 글로벌 제조 설비

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.