제품이 장바구니에 추가됨

Fiber Optic Alignment Mounts

2-Axis Fiber Alignment Mount w/ Standard Kinematic Movement, #55-476

2-Axis Fiber Alignment Mount w/ Standard Kinematic Movement, #55-476 2-Axis Fiber Alignment Mount w/ Micrometer Kinematic Movement	, #55-477 Fiber Alignment Mount w/ Gimbal Tilt and Micrometer Movement, #55-478
×
  • FC 광섬유 연결
  • 광섬유의 정밀 배열을 위해 2축 직선형 움직임 제공
  • 옵션인 Kinematic Tilt 버전

공통 스펙

Type of Optics:
Fiber Connector
Construction:
Black Anodized Aluminum
Linear Travel (mm):
±1.5
Fiber Connection:
FC
 Type   Type of Drive   제품 비교하기   재고 번호   가격(부가세 별도)  구입하기
Adjustable - Linear (XY) Lead Screw #55-476 KRW 603,200   견적 요청  
  • 3~5일내 배송
    ×
 
Adjustable - Linear (XY) Differential Micrometer #55-477 KRW 678,600   견적 요청  
  • 3~5일내 배송
    ×
 
Adjustable - Linear (XY) & Tip-Tilt Differential Micrometer #55-478 KRW 738,100   견적 요청  
  • 3~5일내 배송
    ×
 

Fiber Optic Alignment Mounts는 끝단이 FC 커넥션으로 되어 있는 광섬유의 이동을 돕습니다. 텔레콤 포지셔닝 및 FC 광섬유 패치코드 정렬에 유용한 이 마운트는 X 및 Y축 방향으로 ±1.5mm의 이동 거리를 제공합니다. Differential Micrometer 모델은 2.5 micron의 해상도를 특징으로 하는 데 반해 kinematic 버전 (#55-478)은 각각의 축에서 ±2°의 tilt 조절을 추가로 제공합니다.

참고: 포스트포스트 홀더는 회로 판에 부착하는데 필요합니다.

Filter

What diameter beam will an optical fiber output?

What is the numerical aperture of a fiber?

Why do optical fibers lose so much energy?

What is the attenuation curve and how do I use it?

What is the difference between a jacketed and an unjacketed optical fiber?

What is the difference between single-mode and multimode fiber?

What is "cross-talk" and how can I eliminate it?

How do I cut and polish glass and plastic fibers?

Will optical fibers allow light to escape from the sides, like a neon sign?

What is the difference between coherent and incoherent fibers?

What does bend radius (or minimum radius of bend) mean?

I’m looking for the best way to maximize the amount of light from an LED into a fiber optic. What are the best options for coupling my LED and fiber?

My application calls for inexpensive, straight fiber bundles but the ones that you sell are bent. Is it possible to buy straight ones?

Bend Radius

Buffer Material(완충재)

Cladding

Decibel (dB, 데시벨)

Fiber Jacket

Fiberscope

Optical Fiber(광섬유)

Packing Fraction

Fiber Coupler Calculator

Fiber Optics을 사용한 최적의 집광 방법

Collimated light is required for many fiber optic applications. Using the proper setup, fiber optic collimating lenses or ball lenses, and some optical know-how, you can achieve optimal collimation.

바로 보기

How do I couple light into a fiber using a lens / ball lens?

How can I decrease the output angle of a fiber to achieve a more collimated beam with a lens / ball lens?

Does light entering a multimode fiber undergo a polarization change during propagation through the fiber? If so, can the emerging light be linearly polarized by placing a polarizer at the fiber’s output end?

Why is it necessary to collimate the laser diode before fiber-coupling?

What are the advantages of Fiber Optic Illumination?

What is the difference between flexible, quartz and liquid fiber optic light guides?

What diameter beam will a light guide output?

Why do fiber optic light guides lose so much energy?

How do fiber optic light guides connect to fiber optic illuminators?

cceptance Angle(수광각)

Ring Light Guide

Total Internal Reflection (TIR)

Numerical Aperture (NA, 개구수)

 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program