제품이 장바구니에 추가됨
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® 부품은 에드몬드 옵틱스가 설계, 사양 지정 및 제조하는 제품입니다. 더 알아보기

M23.2 Adjustable Length Tubes

×
  • Cage System 길이 조절 지원
  • Locking Ring을 통한 손쉬운 길이 조절
  • M23.2 x 0.75 Threading
  • Combine with Thread Adapters와 함께 사용해 여러 개의 Fixed Extension Tubes 결합

공통 스펙

Function:
Fixed
Dimensions (mm):
20/25 Dia.
Thread Type:
M23.2 x 0.75 (Double Male)
Clear Aperture CA (mm):
18.0
Construction:
Black Anodized Aluminum
 Thread Type   Overall Length (mm)   Extension Length (mm)   제품 비교하기   재고 번호   가격(부가세 별도)  구입하기
M23.2 x 0.75 (Double Male) 36.5 10.0 - 30.0 #85-513 KRW 105,900   견적 요청  
  • 3~5일내 배송
    ×
 
M23.2 x 0.75 (Double Male) 51.5 10.0 - 45.0 #85-512 재고정리 KRW 60,800   견적 요청  
  • 3~5일내 배송
    ×
 
M23.2 x 0.75 (Double Male) 58 10.0 - 55.0 #85-511 KRW 142,100   견적 요청  
  • 3~5일내 배송
    ×
 

M23.2 Adjustable Length Tubes는 Cage System M23.2 Fixed Extension Tubes 또는 Cage System Optical Lens Mounts를 연결해 다양한 길이의 광학 어셈블리를 제작할 수 있도록 설계되어 있습니다. extension tube 한 쪽 끝은 고정되어 있고 M23.2 x 0.75 male threading이 있으며, 다른 쪽 끝에는 locking ring과 함께 M23.2 x 0.75 threading이 있습니다. locking ring은 튜브 길이 방향을 따라 미끄러져 시스템 길이 조절을 가능케 합니다.

Filter

Getting Started Using the Cage System Components Kit

The TECHSPEC cage system components kit allows you to create a simple or base of a system. Find out more about the contents of the kit at Edmund Optics.

바로 보기

Optical Cage System Application: Michelson Interferometer

Need to create a Michelson Interferometer? Find out how the TECHSPEC Optical Cage System can be an ideal solution at Edmund Optics.

바로 보기

Optical Cage System 디자인 예

Not sure how you can enhance an opical cage system? Check out examples of different design examples applicable for small and large systems at Edmund Optics.

바로 보기

Optical Cage System에 C-mount 부품 사용하기

Edmund Optics' fixed, adjustable, and kinematic mounting components can easily be integrated into optical systems.

바로 보기

Four-Rod Insertion Plate

This is a quick demonstration of integrating a four-rod insertion plate with a sample cage system using #85-643.

바로 보기

Filter Holder Plate 및 교환 가능한 Filter Holder

Easily add and remove optical filters from any cage system setup after viewing this quick demonstration of integrating a filter holder plate and interchangeable filter holder using #86-018 and #85-649.

바로 보기

TECHSPEC Optical Cage System 소개

Designed for modularity and flexibility, Edmund Optics' TECHSPEC Optical Cage System components are high precision alternatives to complex optical alignment systems.

바로 보기

Swivel Joint Assembly 제작 방법

Quick demonstration with step-by-setup instructions for building an optical cage system swivel joint assembly.

바로 보기

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

바로 보기

Interchangeable Optical Mount 및 Side Access Mounting Plate

This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.

바로 보기

Optical Cage System Application: Digital Video Microscope

Are you looking to simplify the assembly of a digital video microscope? Find out how a TECHSPEC Optical Cage System allows for quick build at Edmund Optics.

바로 보기

광학 케이지 시스템 어플리케이션: DIC(Differential Interference Contrast) 디지털 현미경

Differential interference microscopy enhances the contrast of object features that are otherwise difficult to observe using brightfield microscopy.

바로 보기

Normal Load Capacity

Roll

Yaw

C-Mount

 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program