Sill Optics Motorized Variable Beam Expanders are designed similarly to the standard Sill Variable Beam Expanders but feature motorized adjustment of the magnification. All optical elements within these beam expanders are constructed from fused silica substrates featuring a special low-absorption coating to minimize thermal effects. These beam expanders can withstand the high thermal strain of small beam diameters and provide stable and reliable performance while utilizing high average or high peak power lasers.bSill Optics Motorized Variable Beam Expanders are available for use with 355nm wavelengths and feature high damage thresholds for pulsed lasers up to 0.3 J/cm² (1ps, 100Hz). These motorized beam expanders are ideal for ideal for high power laser applications where magnification changes may be required, such as prototyping, solar cell manufacturing, confocal microscopy, or R&D.
혹은 지사별 연락처 확인
견적 도구
재고번호 입력 후 바로 시작
Copyright 2023, 에드몬드 옵틱스 코리아 사업자 등록번호: 110-81-74657 | 대표이사: 앙텍하우 | 통신판매업 신고번호: 제 2022-서울마포-0965호, 서울특별시 마포구 월드컵북로 21, 7층 (서교동 풍성빌딩)