제품이 장바구니에 추가됨

What are supermirrors?

Supermirrors are Bragg mirrors optimized for extremely high reflectivities and low optical losses. Supermirror reflectivities are typically over 99.98% and can even get up to 99.9999% in extreme cases. While dielectric coatings are typically used, this new class of Semiconductor Supermirrors uses a novel crystalline coating technique instead which reduces the scattering and absorption losses to unprecedented levels, while enabling ultralow Brownian noise and high thermal conductivity.

본 콘텐츠가 도움이 되었습니까?
 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program