제품이 장바구니에 추가됨

Which linear polarizing film is best suited for my application?

For most applications you can use the XP42 linear polarizing film which is the most versatile product in our portfolio of polarizing films. For more demanding applications up to approx. 100°C we recommend the polarizing film type XP40HT. If you require a polarizing film optimized for transmission type XP44 will be best suited, whilst type XP42HE provides the maximum possible contrast.

본 콘텐츠가 도움이 되었습니까?
 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program