제품이 장바구니에 추가됨

How do I know which diffusing angle works for my application?

All diffusing angles are not created equally. Certain diffusing angles or range of diffusing angles for our Holographic Diffusers work better for particular applications compared to others. Use the following selection guide to determine which is right for you.

Holographic Diffuser Selection Guide
Application NeedRecommended Diffusing Angle
Reduce Speckle 0.5°, 1°, 0.2° x 40°
Minimize Glare 5°, 10°, 15°, 5° x 30°
General Lighting 15°, 20°, 25°, 30°, 40°, 60°, 80°, 5° x 30°, 10° x 60°
Short Distance Homogenizaion 60°, 80°
Display Screen 60°, 80°, 1° x 60°, 10° x 60°
본 콘텐츠가 도움이 되었습니까?
 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program