제품이 장바구니에 추가됨

Do your iris diaphragms have mounts for breadboard applications?

We offer a line of Mounted Iris Diaphragms for our most popular irises; 19.8mm, 37mm, 53mm, and 70mm outer diameters. The mounted diaphragms have a ¼-20 mounting hole (#8-32 for the 19.8mm model) and tolerances are held tight to ensure accurate centering. We also sell the mounts separately for our most popular standard irises in the sizes listed above; as well as, for our Zero Aperture and Stainless Steel series of iris diaphragms.

본 콘텐츠가 도움이 되었습니까?
 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program