제품이 장바구니에 추가됨

Do you have mounts for square or rectangular optics?

Edmund Optics has both Rectangular Optic Mounts and Fixed Filter Mounts. The Rectangular Optic Mounts can hold filters, mirrors, beam splitters, and cylindrical lenses up to 60mm square. The Fixed Filter Mounts can hold filters, mirrors, and beam splitters at least 18mm in length. For applications requiring precise alignment we also offer square and rectangular kinematic mounts.

본 콘텐츠가 도움이 되었습니까?
 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program