제품이 장바구니에 추가됨

100mm Cobra Lens Kit

100mm Cobra Lens Kit

100mm Cobra Lens Kit

100mm Cobra Lens Kit
×
재고 번호 #73-967 신제품 1개 보유
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 155,200
가격(부가세 별도/Tax excluded)
수량 1+ KRW 155,200 개당
더 필요하신가요? 견적 요청
제품 정보 다운로드

제품사양

General

Note:
See datasheet for installation instructions
Manufacturer:
ProPhotonix

Physical & Mechanical Properties

Length (mm):
100.00
Dimensions (mm):
100.00 x 18.00

Regulatory Compliance

Certificate of Conformance:

제품설명

  • Intensities up to 3140kLux
  • 100, 300, or 600mm Length Options Available
  • White, Red, Multispectral, and SWIR Illumination Options Available

ProPhotonix COBRA™ MAX LED Line Lights are slim, compact LED line lights available in lengths of 100, 300, or 600mm in red, white, multispectral, or SWIR illumination options. These line lights feature Chip-on-Board LED technology which offers greater uniformity, thermal performance, and intensity while maintaining a compact size compared to traditional surface mount LED constructions. ProPhotonix COBRA™ MAX LED Line Lights multispectral option offers RGB-IR illumination and the ability to control each wavelength independently. The available easy-to-use comprehensive software package can be customized to meet specific application needs and is downloadable from a QR code included with the units. These lights are ideal for many linescan inspection applications such as solar cell inspection, semiconductor inspection, food sorting, and flat panel display inspection.

Note: Required 24V Power Supply, #73-977, sold separately. Optional Lens Kits are available to adjust the working distance by changing the position of the projection lens.

 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요