제품이 장바구니에 추가됨

2.25X/4X Wide View Magnifier with White and UV LED Light

2.25X/4X Wide View Magnifier with White and UV LED Light

2.25X/4X Wide View Magnifier with White and UV LED Light

×
재고 번호 #29-126 3~5일내 배송
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 445,200
수량 1+
KRW 445,200
가격(부가세 별도)
견적 요청

제품사양

Physical & Mechanical Properties

Diameter of Included Lens (mm):
93 x 43 rectangle

Optical Properties

Magnification:
2.25X/4X Spot Lens

Hardware & Interface Connectivity

Power Supply:
Rechargeable Lithium Ion Battery
USB-C Cable

Regulatory Compliance

RoHS:
Certificate of Conformance:

제품설명

  • Magnifications from 2.25X to 30X
  • Built-in High Intensity LED Lights
  • Ideal for Close Inspection

LED Handheld Magnifiers provide fixed magnifications from 2.25X to 30X in either a handheld magnifier, wide view magnifier, or eye loupe format. The 5X magnifier, 10X magnifier, and 20X eye loupe all feature white LED ring lights surrounding the main lens for even light distribution and clear viewing. In addition to the white LED ring light, the wide view magnifier features an additional 365nm UV LED ring light for illuminating objects that fluoresce. LED Handheld Magnifiers are battery powered, lightweight, and ergonomically designed for ease of use. These magnifiers and loupes are ideal for a wide range of applications such as industrial defect inspection, forensic science, and quality assurance.  

 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요