제품이 장바구니에 추가됨
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® 부품은 에드몬드 옵틱스가 설계, 사양 지정 및 제조하는 제품입니다. 더 알아보기

50mm Stage Breadboard Mounting Plate

50mm Stage Breadboard Mounting Plate

50mm Stage Breadboard Mounting Plate

×
재고 번호 #72-723 신제품 3~5일내 배송
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 123,300
수량 1+
KRW 123,300
가격(부가세 별도)
견적 요청
제품 정보 다운로드

제품사양


Regulatory Compliance

RoHS:
Certificate of Conformance:

제품설명

  • High Precision, Monobloc Designs
  • Integrated Motor and Controller
  • Compatible with TECHSPEC Manual Stages

TECHSPEC Stainless Steel Motorized Linear Stages are a high-precision motion control solution for automated system alignment. The monobloc stainless steel design features ball bearing guides cut directly into the stage chassis, ensuring higher stiffness, straightness, and parallelism than typical stage assemblies. These motorized stages utilize the same mounting hole patterns as TECHSPEC Manual Stages and Slides, allowing for the creation of combined manual and motorized optical systems, depending on the application's needs; this versatility is unique to Edmund Optics. TECHSPEC Stainless Steel Motorized Linear Stages are easily programmable and daisy chain compatible, ensuring fast setup of multi-axis automated systems. The stages deliver high precision for demanding photonics applications.

액세서리

제목 제품 비교하기재고 번호  가격(부가세 별도) 구입하기
Cable -IX TYPE A-openstrands, Yellow, 2m #72-716 신제품 KRW 65,300   견적 요청
  • 3~5일내 배송
    ×
Connecting Cable IX-RJ45 for BX-CI Stages 1m #72-717 신제품 KRW 79,800   견적 요청
  • 3~5일내 배송
    ×
Connecting Cable RJ45 FTDI-USB (incl. RS485-USB-Converter) 1.7m #72-718 신제품 KRW 152,300   견적 요청
  • 3~5일내 배송
    ×
Cable -IX Type A AWG28 CAT6A PVC 2m #72-719 신제품 KRW 79,800   견적 요청
  • 3~5일내 배송
    ×
Power Supply 24V, 2A #72-720 신제품 KRW 108,800   견적 요청
  • 3~5일내 배송
    ×
Power Supply 24V, 4A #72-721 신제품 KRW 108,800   견적 요청
  • 3~5일내 배송
    ×
Daisy Chain Board #72-722 신제품 KRW 427,800   견적 요청
  • 품절/문의요망
    ×
50mm Stage Breadboard Mounting Plate #72-723 신제품 KRW 123,300   견적 요청
  • 3~5일내 배송
    ×
80mm Stage Breadboard Mounting Plate #72-724 신제품 KRW 152,300   견적 요청
  • 3~5일내 배송
    ×

관련제품

 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요