제품이 장바구니에 추가됨

BFS-U3-120S4C-CS USB 3.1 Blackfly® S, Color Camera (Recertified 05-P)

Teledyne FLIR 상세 정보 보기

FLIR Blackfly® S USB3 Camera (front)

FLIR Blackfly® S USB3 Camera (front) FLIR Blackfly® S USB3 Camera (back) +1
×
재고 #11-516-RCD-05P 재인증 제품 3~5일내 배송
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 569,600
수량 1+
KRW 569,600
가격(부가세 별도)
견적 요청
참고: 사용 시 이 아이템에는 액세서리가 필수입니다 | 더 알아보기
제품 정보 다운로드
Video Output:
USB 3.1 Gen 1
Type:
Color Camera
Manufacturer:
FLIR
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-210
Image Buffer:
240MB
Camera Family:
Blackfly® S
Model Number:
BFS-U3-120S4C-CS
Imaging Sensor:
Sony IMX226
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Camera Sensor Format:
1/1.7"
Resolution (MegaPixels):
12.00
Pixels (H x V):
4,000 x 3,000
Pixel Size, H x V (μm):
1.85 x 1.85
Sensing Area, H x V (mm):
7.4 x 5.55
Frame Rate (fps):
31.00
Pixel Depth:
10/12 bit
Exposure Time:
10μs - 30s
Connector:
USB 3.1 Gen 1, Micro-B with Screw Locks
Power Supply:
Power over USB or via GPIO with #88-063
Power Consumption (W):
Not Specified
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 1 non-isolated bi-directional, 1 non-isolated input
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
29 x 29 x 30 (excludes connectors and lens mount)
Weight (g):
36
Mount:
CS-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
69.38
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-30 to +60
GPIO Connector Type:
6-pin Hirose (HR10)
Machine Vision Standard:
USB3 Vision v1.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

제품군의 상세 설명

  • 초소형 디자인
  • USB3 Vision 및 GenICam 규정 준수
  • Image Capture Software 및 Spinnaker SDK 포함

FLIR Blackfly® S USB 3.1 Cameras는 공간적 제약이 있는 이미징 용도를 위한 경량의 비용 효율적 해결책입니다. 이러한 카메라는 다양한 특징들을 가지고 있어 노출, 게인, 화이트 밸런스, 색상 보정 등의 정밀 제어가 필요한 머신 비전 시스템과 결합하여 사용하기 이상적입니다. FLIR’s Spinnaker software development kit (SDK)를 비롯해 광범위한 HTML 카메라, API문서, 코드를 이용할 수 있습니다. FLIR Blackfly® S USB 3.1 Cameras는 GenICam 규정을 비롯해 USB3 Vision 규정을 준수합니다.

참고: USB3 케이블은 별도로 판매됩니다. CS-Mount Camera를 C-Mount로 변환하기 위해서는 (#03-618) 5mm spacer를 사용해야 합니다. 소프트웨어는 다운로드가 가능합니다.

Blackfly® S USB3  color / monochrome cameras

  • Compatible with third-party software and hardware, and supports a wide range of operating systems and host system architectures.

Features

  • Ultra-compact form factor (29mm x 29mm x 39mm)
  • Leverage the latest CMOS sensors and new on-camera image processing features
  • Harness increased binning flexibility, powerful auto-exposure controls and robust color transformation tools
  • Improve cycle time using advanced camera controls and programmable logic
  • Utilize sequencer, chunk data, event notification, counters, timers and logic blocks
  • Choice of CMOS global shutter, polarization, and high-sensitivity BSI sensors 
  • Data interface options: GigE, USB3
  • Color transformation tools for true-to-life color 
  • Advanced auto-algorithms or precise manual control over image capture and on-camera pre-processing 
  • On-camera features such as IEEE1588 clock synchronization, lossless compression, and deep learning inference 
  • Compatible with third-party software and hardware 
  • Support for a wide range of operating systems and host system architectures 
  • Rich sample code and descriptive API logging 
  • Simplified product iteration with consistent form factor across sensor sizes
  • Camera control via FlyCapture SDK or 3rd-party USB3 Vision software

Applications

  • Intelligent Transportation Systems
  • Factory automation 
  • Bar code reading
  • 3D scanning 
  • Life science instrumentation 
  • Biometrics kiosk solutions 
  • Ophthalmoscopy 
  • Automated optical inspection
  • Food & Beverage industry
 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요