제품이 장바구니에 추가됨

Captive Thumbscrew, 3/Pack

×
재고 #03-660 재고정리 3~5일내 배송
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 31,200
수량 1+
KRW 31,200
가격(부가세 별도)
견적 요청

Regulatory Compliance

RoHS:
Certificate of Conformance:

제품군의 상세 설명

  • Variety of Standard ¼-20 Hardware
  • Delrin Washers, Phillip Screws, Set Screws, Thumb Screws, SHCS, and More
  • #55-192 1/8" Hex Size Allen Wrench used with ¼-20 Socket Head Set Screws

제일 많이 사용되는 ¼-20 하드웨어는 패키지로 가능합니다. Delrin® washer (0.63" OD x 0.25" ID x 0.05" T)은 ¼-20 나사와 같이 광학 부품을 보호하기 위해 사용됩니다.

Filter

Do you have any components that would allow me to build a two axis tilt (θ-x, θ-y) platform without any screws protruding up above the surface?

Do your iris diaphragms have mounts for breadboard applications?

Tangent Arm Drive

Vernier

Wobble

Worm Gear Drive

Axial Runout

Concentricity

Inverted Load Capacity

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

바로 보기

Precision Positioning에서의 오차 발생 원인 파악

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

바로 보기

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

바로 보기

What is the difference between pitch, roll, and yaw?

Moment Load(모멘트 하중)

카메라 장착 인터페이스 이해

Interested in learning about the different types of camera mounts available from Edmund Optics?

바로 보기

Yaw

Normal Load Capacity

Roll

 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요