제품이 장바구니에 추가됨

M37 x 0.75 Male to M52 x 0.75 Female Step-Up Adapter

#59-455

×
재고 #59-455 3~5일내 배송
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 87,000
수량 1-9
KRW 87,000
수량 10+
KRW 78,300
가격(부가세 별도)
견적 요청
제품 정보 다운로드

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

제품군의 상세 설명

  • 2” 직경의 원형 혹은 정사각형 필터 고정
  • M52 x 0.75 수 필터 스레드 인터페이스 제공
  • 보편적인 필터 스레드용 스텝다운(step down) 어댑터 옵션 제공

해당 제품은 2” 필터를 이미징 어플리케이션에 쉽게 결합할 수 있게 해줍니다. 옵션으로 제공되는 필터 스레드 어댑터를 사용하면 제품의 M52 x 0.75 수 필터 스레드를 표준 마운팅 스레드에 맞게 조정할 수 있습니다.

제목 제품 비교하기재고 번호  가격(부가세 별도) 구입하기
M52 x 0.75 Male to M55 x 0.75 Female Step-Up Adapter #59-446 KRW 43,900 수량 10+ KRW 39,500   견적 요청
  • 3~5일내 배송
    ×
M49 x 0.75 Male to M52 x 0.75 Female Step-Up Adapter #59-448 KRW 43,900 수량 10+ KRW 39,500   견적 요청
  • 3~5일내 배송
    ×
M40.5 x 0.5 Male to M52 x 0.75 Female Step-Up Adapter #59-453 재고정리 KRW 61,600 수량 10+ KRW 56,800   견적 요청
  • 3~5일내 배송
    ×
M39 x 0.75 Male to M52 x 0.75 Female Step-Up Adapter #59-454 KRW 87,000 수량 10+ KRW 78,300   견적 요청
  • 3~5일내 배송
    ×
M37 x 0.75 Male to M52 x 0.75 Female Step-Up Adapter #59-455 KRW 87,000 수량 10+ KRW 78,300   견적 요청
  • 3~5일내 배송
    ×
Filter

Confocal Microscopy

Confocal microscopy provides high resolution, elimination of out-of-focus glare due to spatial filtering, and reduction of light-induced damage to the sample.

바로 보기

Shortpass와 Longpass Filter를 이용한 Custom Bandpass Filter의 제작

Do stock filters not meet your bandwidth or CWL requirements? Learn how custom bandpass filters are created using short or longpass filters at Edmund Optics.

바로 보기

광학 필터의 배치 방향

Unsure which side of your filter should face the light source? Learn how to determine the filter orientation of your TECHSPEC filter at Edmund Optics.

바로 보기

Optical Filter 리뷰

Optical Filters are used to selectively transmit or block certain wavelengths or wavelength ranges within optical systems.

바로 보기

Optical Filter Coatings: Comparison of Traditional and Hard-Sputtered

Confused about the differences between traditional-coated and hard-coated optical filters?

바로 보기

Selecting Color Filter Glass for Life Science Applications

What type of material should I look for in a filter?

How are notch filters designed and manufactured?

Bandpass Filter

Bandwidth(밴드폭)

Cavity

Dichroic Coating

Dichroic Filter

Filter, Colored Glass

Ripple

Imaging System Parameter Calculator

Imaging Lens Selector

Trending in Optics: The Future of Optical Filters

New optical filters are being developed due to the advancements in applications and technologies. Learn more about the future of filters at Edmund Optics.

바로 보기

Contrast

Is the definition on your image not clear? Go back to the basics and learn more about the contrast of an image and its importance at Edmund Optics.

바로 보기

Lens Mounts

There are numerous mount types for connecting an imaging lens to a camera. Depending on the application, some mounts are more useful than others.

바로 보기

f/# (Lens Iris/Aperture 설정)

When it comes to your lens, the f/# is one of the most important settings because it controls multiple parameters. Find out what the f/# controls at Edmund Optics.

바로 보기

Imaging Electronics 101: Machine Vision 용도에 적합한 카메라 종류 및 인터페이스

Are you new to imaging or looking for a refresh on camera types? Learn about the advantages to camera types, digital interfaces, and more at Edmund Optics.

바로 보기

Optotune Focus-Tunable Lenses Review

Optotune Focus-Tunable lenses feature a liquid polymer substrate with continuous focusability.

바로 보기

EO의 이미징 렌즈 제작 방식

Imaging lens assemblies are vital components for a wide range of cutting edge applications including machine vision, biomedical instruments, factory automation, and robotics.

바로 보기

Lens Selection Guide, Part 2

The makings of a successful imaging lens, Part Three: Testing and metrology, ensuring you get what you asked for

The makings of a successful imaging lens, Part Two: Performance-based specifications and their design considerations

The makings of a successful imaging lens, Part One: Application and specification development

Vision & Sensors Lens Selection Guide, Part 1

Which type of colored filter is best for my imaging application?

Focal Length Extender

Fluorescence Microscopy를 위한 Fluorophores 및 Optical Filters

Want to know more about fluorophores and optical filters for fluorescence microscopy? Find out more information and in stock optical filters at Edmund Optics.

바로 보기

광학 필터

Do you want to learn about optical filters? Find terminology, fabrication techniques, a selection guide, and application examples at Edmund Optics.

바로 보기

Filtering in Machine Vision

While working with machine vision, there are different types of filters that can be used to alter the image. Find out about the different types at Edmund Optics.

바로 보기

Optical Polarizers 리뷰

Polarizers are used in a wide range of imaging and research and development applications.

바로 보기

Manipulating Wavebands: Color & Filters

Nick Sischka explains why color consideration and illumination are so important for machine vision in this hands-on demonstration from the Edmund Optics 2021 Imaging Innovation Summit.

바로 보기

What happens when a filter is tilted?

How do I determine which side of my filter is coated?

Blocking(차단)

Blocking Range(차단 범위)

Central Wavelength (CWL)

Cold Mirror

Full Width at Half Maximum (FWHM)

Interference Filter

Notch Filter

Peak Transmittance

Rugate Notch Filter

Shortpass Filter

고품질의 이미지를 얻기 위한 11가지 베스트 예제

Do you use imaging systems constantly in your professional field? Learn top tips for improving your imaging system and practices at Edmund Optics.

바로 보기

What is Imaging?

In imaging, light rays are mapped from an object onto an imaging sensor by an imaging lens, to reproduce the characteristics and likeness of the object for the purposes of inspection, sorting, or analysis.

바로 보기

EO Imaging Lab 모듈 1.1: Field of View

Learn how to specify imaging system components.

바로 보기

EO Imaging Lab Module 1.2: Working Distance

EO Imaging Lab 모듈 1.5: 센서 사이즈

Learn how to specify imaging system components.

바로 보기

LIGHT TALK - EPISODE 1: Machine Vision Trends with Nick Sischka

Join our discussion around machine vision trends including such as increasing resolution and new sensors in the first episode of our LIGHT TALKS series.

바로 보기

Contrast(대비)

Spatial Frequency

레이저 조명을 이용한 형광 이미징

Fluorescence imaging systems are composed of three major components, an illumination source, a photo-activated fluorophore sample, and detector.

바로 보기

Resolution과 Contrast 비교

Learn how Edmund Optics maintains optical performance across the entire image plane through this resolution and contrast comparison using our C Series FFL lens.

바로 보기

EO Imaging Lab 모듈 1.4: Depth of Field

Learn how to specify imaging system components.

바로 보기

EO Imaging Lab 모듈 1.7: Contrast에 대한 자세한 설명

Learn how to specify imaging system components.

바로 보기

How do I clean my filters?

What is the largest diameter filter available from Edmund Optics®?

What are some of the most common filter substrates?

How do I select the right filter for my application?

What types of filters can Edmund Optics® manufacture?

Do you have mounts for square or rectangular optics?

Cut-Off Wavelength

Cut-On Wavelength

Filter

Fluorescent Filter

Optical Density (OD)

Stopband

Modulation Transfer Function (MTF)

Nyquist Limit

Resolution

Resolving Power

Resolution

Do you want to understand how a lens works? To do so, you must learn key terms for how the lens functions, including resolution. Find out more at Edmund Optics.

바로 보기

EO Imaging Lab 모듈 1.3: Resolution

Learn how to specify imaging system components.

바로 보기

EO Imaging Lab 모듈 1.6: Resolution에 대한 자세한 설명

Learn how to specify imaging system components.

바로 보기

EO Imaging Lab 모듈 1.8: Depth of Field에 대한 자세한 설명

Learn how to specify imaging system components.

바로 보기

EO Imaging Lab 모듈 2: 계측 정확성 개요

Learn how to specify imaging system components.

바로 보기

EO Imaging Lab 모듈 2.1: Distortion

Learn how to specify imaging system components.

바로 보기

EO Imaging Lab 모듈 2.2: Telecentricity

Learn how to specify imaging system components.

바로 보기

EO Imaging Lab 모듈 3: 조명 개요

Learn how to specify imaging system components.

바로 보기

EO Imaging Lab 모듈 3.1: 조명 개념에 대한 소개

Learn how to specify imaging system components.

바로 보기

Field of View (FOV)

광학 현미경 용도: Fluorescence (형광)

Wondering how fluorescence microscopy works? Find out about the technique, systems, and more at Edmund Optics.

바로 보기

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

바로 보기

Fluorescence Microscopy: Imaging Filters가 장착된 In-Line Illumination

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

바로 보기

보호용 플라스틱 코팅 제거

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

바로 보기

Parallelism

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

EO의 글로벌 제조 설비

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.