제품이 장바구니에 추가됨

Plastic Eclipse Glasses - Black

×
재고 번호 #29-948 3~5일내 배송
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 62,400
수량 1+
KRW 62,400
가격(부가세 별도)
견적 요청
제품 정보 다운로드

제품사양

General

Type:
Eclipse Glasses
Note:
The lenses of this product meet transition requirements of scale for 12-16 of EN 169/1992, 2012 transition requirements of scale for EN 1836:2005 & AS/NZS 1338.1:1992, and the ISO 12312-2:2015 standard from the Queensland Directive.

Physical & Mechanical Properties

Construction:
Plastic

Regulatory Compliance

RoHS:
Certificate of Conformance:

제품설명

  • Suitable for Direct Solar Viewing
  • Safely Observe Solar Events
  • ISO- and CE-Certified Protection
  • Multipacks Ideal for Educational Use

Solar Eclipse Glasses and Viewers offer ISO and CE-Certified protection against harmful solar radiation and are suitable for direct solar viewing. Durable and reusable plastic glasses are available individually, and cardboard glasses and handheld viewers are available individually or in multipacks of 10, 25, and 100 pieces. The glasses and viewers meet transmission requirements of scale for 12-16 of EN 169/1992 and the ISO 12312-2:2015 standard. Solar Eclipse Glasses and Viewers are ideal for safely viewing solar phenomena such as sunspots, flares, and eclipses while being an excellent choice for education.

 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program