제품이 장바구니에 추가됨

Roll of Tape, MIL-A-A113 Rev. D (0.5"x72 Yards)

Roll of Tape, MIL-A-A113 Rev. D (0.5

Roll of Tape, MIL-A-A113 Rev. D (0.5"x72 Yards)

×
재고 #18-488 3~5일내 배송
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 27,600
수량 1+
KRW 27,600
가격(부가세 별도)
견적 요청
제품 정보 다운로드
Note:
Meets MIL-A-A113 Rev. D standard.

Regulatory Compliance

RoHS:
Reach 224:
Certificate of Conformance:

제품군의 상세 설명

  • Test Optical Coatings for Abrasion and Adhesion Resistance per MIL Specifications
  • Includes Instructions and Certifications of Conformance
  • Replacement Erasers, Cheesecloth, and Other Components Available

Coating Testing Kits for Military Specifications (MIL-SPEC) feature all the tools and supplies needed to test optical coatings for abrasion and adhesion resistance to MIL-C-675, MIL-M-13508, MIL-F-48616, and MIL-PRF-13830B standards. Two instruments are included for testing abrasion resistance: a brass one with a 2 ½ lb spring to test severe abrasion resistance and an aluminum one with a 1 ¼ lb spring to test moderate abrasion resistance. The eraser inserts included with these two instruments are certified to conform to MIL-E-12397 and the calibration of the springs is NIST traceable. Cheesecloth meeting MIL-CCC-C-440 for moderate abrasion testing and tape meeting MIL-A-A113 Rev. D for adhesion testing are also included. Coating Testing Kits for Military Specifications are an essential optical testing tool for those working in optics manufacturing, coating, or QA to ensure coated optics meet expected performance specifications.

 
영업 & 기술 지원
 
혹은 지사별 연락처 확인
사용이 간편한
견적 도구
재고번호 입력 후 바로 시작