제품이 장바구니에 추가됨
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® 부품은 에드몬드 옵틱스가 설계, 사양 지정 및 제조하는 제품입니다. 더 알아보기

Rugged Blue Series Kit, M12 Mount

C Series: All lenses pictured may not be included in the kit. See

C Series: All lenses pictured may not be included in the kit. See "Contents of Kit" specification for included lenses.

C Series: All lenses pictured may not be included in the kit. See UC Series: All lenses pictured may not be included in the kit. See HP Series: All lenses pictured may not be included in the kit. See
×
재고 번호 #73-074 신제품 품절/문의요망
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 3,197,300
수량 1+
KRW 3,197,300
가격(부가세 별도)
견적 요청

제품사양

General

Note:
C-Mount to M12 Adapeter w/O-Ring, M12 Lens Holder for Camera Boards, and 10 pack of M12 Lock Nuts Included
Included Focal Lengths or Magnifications:
2, 4, 6, 10, 16, 25

Optical Properties

Included F/#:
2.5, 4, 8

Regulatory Compliance

RoHS:
Certificate of Conformance:

제품설명

  • 고정 초점 거리 이미징 렌즈 중 베스트셀러 제품을 키트로 한 번에 주문하세요
  • 전체 제품 라인이나 일부 초점 거리 키트 버전으로 주문 가능
  • TECHSPEC® C/UC/HP 이미징 렌즈의 경우 낱개 판매 가능

TECHSPEC® Imaging Lens Kits provide sets of TECHSPEC C, UC, and HP Imaging Lenses in easy to order kits at a reduced price. These kits offer multiple solutions to applications requiring fixed focal lengths such as factory automation, machine vision, inspection, or rapid prototyping. TECHSPEC Imaging Lens Kits can be ordered as a full product line or as curated selections of focal lengths within the product line. The TECHSPEC C, UC and HP lenses in these kits are C-Mount camera compatible, and feature a locking iris and focus adjustment to prevent unwanted adjustments.

  • C Series: Compact (C), FA Lenses for Machine Vision
  • UC Series: Ultra-Compact (UC), High Resolution Lenses for Small Sensors
  • HP Series: High Performance (HP), C-Mount Lenses for Machine Vision

관련제품

 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요