제품이 장바구니에 추가됨
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® 부품은 에드몬드 옵틱스가 설계, 사양 지정 및 제조하는 제품입니다. 더 알아보기

25.0mm Dia. x 50.0mm FL Uncoated, Plano-Convex Lens

×
재고 번호 #32-477 3~5일내 배송
×
기타 코팅 옵션
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 42,800
수량 1-9
KRW 42,800
수량 10+
KRW 38,400
가격(부가세 별도)
견적 요청
제품 정보 다운로드

제품사양

General

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.0/-0.025
Centering (arcmin):
<1
Center Thickness CT (mm):
4.90 ±0.10
Edge Thickness ET (mm):
1.68
Clear Aperture CA (mm):
24
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
50.00 @ 587.6nm
Back Focal Length BFL (mm):
46.75
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Radius R1 (mm):
25.84
f/#:
2
Numerical Aperture NA:
0.25
Wavelength Range (nm):
350 - 2200

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

제품설명

  • 파장 대역: 350 - 2200nm
  • 정밀 직경과 중심 공차가 필요한 OEM 어플리케이션에 쉽게 통합
  • 다양한 직경, 초점 거리 및 코팅 옵션 제공
  • 무반사(AR) 코팅 옵션: MgF2, VIS 0°, VIS-NIR, NIR I, NIR II, VIS-EXT, YAG-BBAR

해당 제품은 양(+)의 초점 거리를 가지므로 이미징 어플리케이션에서 빛을 모으고 초점을 맞추는 데 적합합니다. 또한, 이미터(emitter),디텍터, 레이저, 광섬유 등과 관련된 여러 어플리케이션에도 유용합니다. 평면-볼록(PCX) 렌즈는 DNA 염기서열 분석기, PCR(중합효소 연쇄반응) 테스트 플랫폼 등 생체 의학 장비는 물론 여러 광학 및 포토닉스 어플리케이션에 적합합니다. 해당 제품은 다양한 직경 및 초점 거리 옵션이 제공됩니다. 동일한 설계가 적용된 해당 제품군은 MgF2VIS 0°VIS-NIRNIR INIR IIVIS-EXTYAG-BBAR 등의 BBAR 코팅 옵션도 제공됩니다.

These coatings minimize surface reflections and maximize light transmission across different spectral ranges, ensuring optimal performance in various imaging and photonics applications. Whether for general use or specialized needs, TECHSPEC® PCX Lenses deliver precision and adaptability to enhance the effectiveness of optical systems.

Customers can utilize TECHSPEC® Uncoated Plano-Convex (PCX) Lenses in various ways:

  • For emitters and detectors, these lenses are ideal for focusing and collimating light to enhance signal detection.
  • In laser applications, they can be used to focus laser beams or to couple light efficiently into optical fibers, improving the performance of laser systems.
  • For fiber optics, PCX lenses help couple light between fibers and other optical components, optimizing signal transmission and minimizing loss.
  • In biotech instruments such as DNA sequencers and PCR testing platforms, these lenses focus light onto samples or detectors. Their ability to provide precise light collection and focusing enhances the accuracy and reliability of optical measurements, making them essential for high-resolution imaging and detection tasks.

By integrating TECHSPEC® Uncoated PCX Lenses into these systems, customers can achieve improved optical performance and enhanced functionality across various photonics and optical applications.

TECHSPEC Uncoated Plano-Convex (PCX) Lenses are available in a variety of diameters, focal lengths, and optical materials.  Plano-convex lenses are manufactured from high quality materials such as UV Grade Fused Silica, N-BK7 Optical Glass, and a wide variety of Infrared (IR) materials. Different materials are useful for a variety of applications; review our lens material selection tech note for additional information.

제품자료

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Frequently Purchased Together

Compatible Mounts

제목  Type 제품 비교하기 재고 번호   가격(부가세 별도)  구입하기
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4 Fixed #13-787 KRW 28,300
견적 요청
  • 3~5일내 배송
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32 Fixed #13-788 KRW 28,300
견적 요청
  • 3~5일내 배송
    ×
25.0mm Optic Dia., Optic Mount Fixed #64-560 KRW 44,200
견적 요청
  • 3~5일내 배송
    ×
25mm Thin Inner Single Optic Mount Fixed #38-755 KRW 49,300
견적 요청
  • 3~5일내 배송
    ×
25.0/25.4mm Optic Dia., L-Slot Direct Mount Fixed #36-410 KRW 96,400
견적 요청
  • 3~5일내 배송
    ×
25.0/25.4mm Optic Dia., Side Flange Direct Mount Fixed #36-414 KRW 96,400
견적 요청
  • 3~5일내 배송
    ×
25mm Thin Inner Pair Optic Mounts Fixed #11-052 KRW 96,400
견적 요청
  • 3~5일내 배송
    ×
25mm Thick Inner Pair Optic Mounts Fixed #11-054 KRW 96,400
견적 요청
  • 3~5일내 배송
    ×
25.0/25.4mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-411 KRW 137,800
견적 요청
  • 3~5일내 배송
    ×
25/25.4mm Diameter, C-Mount Thin Optic Mount Fixed #56-353 KRW 142,100
견적 요청
  • 3~5일내 배송
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 KRW 374,100
견적 요청
  • 3~5일내 배송
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 KRW 732,300
견적 요청
  • 3~5일내 배송
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 KRW 1,022,300
견적 요청
  • 3~5일내 배송
    ×
 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요