제품이 장바구니에 추가됨
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® 부품은 에드몬드 옵틱스가 설계, 사양 지정 및 제조하는 제품입니다. 더 알아보기

UV Fused Silica Plano-Convex (PCX) Lenses - NIR I Coated

UV Fused Silica Plano-Convex (PCX) Lenses

UV Fused Silica Plano-Convex (PCX) Lenses Any of our lenses with a diameter of 5mm or greater can be specified with blackened edges. To specify the blackening, simply append a –INK to the BBAR coated stock number.
×

TECHSPEC® UV Fused Silica Plano-Convex (PCX) Lenses는 정밀 사양과 광대역 기판에 적용할 수 있는 다양한 코팅 옵션을 특징으로 합니다. 용융 실리카는 자외선(UV)부터 근적외선(NIR)에 이르는 어플리케이션에 주로 사용되며 굴절률 및 열팽창 계수가 낮고 개재물(inclusion) 함량이 적기 때문에 레이저 용도 및 혹독한 환경적 조건에 이상적으로 사용할 수 있습니다. TECHSPEC UV Fused Silica Plano-Convex (PCX) Lenses는 업계 최고의 직경 및 센트레이션 스펙을 특징으로 함에 따라 요건이 까다로운 이미징 및 타겟팅 용도에 안성맞춤입니다.

공통 스펙

Bevel:
Protective bevel as needed
Coating:
NIR I (600-1050nm)
Substrate:
Fused Silica (Corning 7980)
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
3 Rings
Irregularity (P-V) @ 632.8nm:
0.5 Rings
Focal Length Tolerance (%):
±1
Wavelength Range (nm):
600 - 1050

제품정보

Dia. (mm) EFL (mm) BFL (mm)  Coating   Substrate   제품 비교하기  재고 번호  가격(부가세 별도) 구입하기
5.00 10.00 8.63 NIR I (600-1050nm) Fused Silica
5.00 15.00 13.83 NIR I (600-1050nm) Fused Silica
5.00 25.00 23.97 NIR I (600-1050nm) Fused Silica
6.00 9.00 7.29 NIR I (600-1050nm) Fused Silica
6.00 12.00 10.63 NIR I (600-1050nm) Fused Silica
6.00 15.00 13.63 NIR I (600-1050nm) Fused Silica
6.00 18.00 16.62 NIR I (600-1050nm) Fused Silica
6.00 24.00 22.63 NIR I (600-1050nm) Fused Silica
9.00 12.00 9.26 NIR I (600-1050nm) Fused Silica
9.00 13.50 11.44 NIR I (600-1050nm) Fused Silica
9.00 18.00 15.94 NIR I (600-1050nm) Fused Silica
9.00 22.00 19.94 NIR I (600-1050nm) Fused Silica
9.00 27.00 25.63 NIR I (600-1050nm) Fused Silica
9.00 36.00 34.63 NIR I (600-1050nm) Fused Silica
10.00 20.00 17.94 NIR I (600-1050nm) Fused Silica
10.00 25.00 22.94 NIR I (600-1050nm) Fused Silica
12.00 18.00 15.26 NIR I (600-1050nm) Fused Silica
12.00 25.00 22.31 NIR I (600-1050nm) Fused Silica
12.00 30.00 27.56 NIR I (600-1050nm) Fused Silica
12.00 36.00 34.29 NIR I (600-1050nm) Fused Silica
12.00 40.00 37.85 NIR I (600-1050nm) Fused Silica
12.00 50.00 48.01 NIR I (600-1050nm) Fused Silica
12.00 72.00 70.29 NIR I (600-1050nm) Fused Silica
12.00 100.00 98.33 NIR I (600-1050nm) Fused Silica
15.00 25.00 22.09 NIR I (600-1050nm) Fused Silica
15.00 30.00 27.53 NIR I (600-1050nm) Fused Silica
15.00 45.00 42.94 NIR I (600-1050nm) Fused Silica
15.00 60.00 57.94 NIR I (600-1050nm) Fused Silica
15.00 75.00 72.94 NIR I (600-1050nm) Fused Silica
18.00 27.00 23.23 NIR I (600-1050nm) Fused Silica
18.00 36.00 32.92 NIR I (600-1050nm) Fused Silica
20.00 30.00 25.88 NIR I (600-1050nm) Fused Silica
20.00 40.00 36.92 NIR I (600-1050nm) Fused Silica
20.00 50.00 47.25 NIR I (600-1050nm) Fused Silica
20.00 60.00 57.60 NIR I (600-1050nm) Fused Silica
20.00 80.00 77.95 NIR I (600-1050nm) Fused Silica
25.00 35.00 29.17 NIR I (600-1050nm) Fused Silica
25.00 38.00 33.03 NIR I (600-1050nm) Fused Silica
25.00 40.00 34.86 NIR I (600-1050nm) Fused Silica
25.00 50.00 46.00 NIR I (600-1050nm) Fused Silica
25.00 60.00 56.92 NIR I (600-1050nm) Fused Silica
25.00 75.00 71.96 NIR I (600-1050nm) Fused Silica
25.00 100.00 97.40 NIR I (600-1050nm) Fused Silica
25.00 125.00 122.65 NIR I (600-1050nm) Fused Silica
25.00 150.00 147.82 NIR I (600-1050nm) Fused Silica
25.00 175.00 172.94 NIR I (600-1050nm) Fused Silica
25.00 200.00 198.02 NIR I (600-1050nm) Fused Silica
25.00 250.00 248.14 NIR I (600-1050nm) Fused Silica
25.00 400.00 398.33 NIR I (600-1050nm) Fused Silica
30.00 50.00 45.2 NIR I (600-1050nm) Fused Silica
30.00 90.00 86.57 NIR I (600-1050nm) Fused Silica
30.00 120.00 116.57 NIR I (600-1050nm) Fused Silica
30.00 150.00 146.57 NIR I (600-1050nm) Fused Silica
50.00 75.00 66.43 NIR I (600-1050nm) Fused Silica
50.00 100.00 93.84 NIR I (600-1050nm) Fused Silica
50.00 150.00 145.20 NIR I (600-1050nm) Fused Silica
50.00 200.00 195.19 NIR I (600-1050nm) Fused Silica
50.00 250.00 245.21 NIR I (600-1050nm) Fused Silica

제품자료

FUSED SILICA

Typical transmission of a 3mm thick, uncoated fused silica window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with UV-AR (250-425nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.0% @ 250 - 425nm
Ravg ≤ 0.75% @ 250 - 425nm
Ravg ≤ 0.5% @ 370 - 420nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with UV-VIS (250-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.0% @ 350 - 450nm
Ravg ≤ 1.5% @ 250 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

관련제품

 
영업 & 기술 지원
1-800-363-1992
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program