제품이 장바구니에 추가됨
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® 부품은 에드몬드 옵틱스가 설계, 사양 지정 및 제조하는 제품입니다. 더 알아보기

12.0mm Dia. x 12.0mm FL, VIS 0° Coated, Plano-Convex Lens

×
재고 번호 #47-329 3~5일내 배송
×
기타 코팅 옵션
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 63,800
수량 1-9
KRW 63,800
수량 10+
KRW 57,300
가격(부가세 별도)
견적 요청
제품 정보 다운로드

제품사양

General

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
12.00 +0.0/-0.025
Centering (arcmin):
<1
Center Thickness CT (mm):
4.00 ±0.05
Edge Thickness ET (mm):
1.84
Clear Aperture CA (mm):
11
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
12.00 @ 587.6nm
Back Focal Length BFL (mm):
9.76
Coating:
VIS 0° (425-675nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Radius R1 (mm):
9.42
f/#:
1
Numerical Aperture NA:
0.50
Wavelength Range (nm):
425 - 675
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

제품설명

해당 제품은 양(+)의 초점 거리를 가지므로 이미징 어플리케이션에서 빛을 모으고 초점을 맞추는 데 적합합니다. 또한, 이미터(emitter),디텍터, 레이저, 광섬유 등과 관련된 여러 어플리케이션에도 유용합니다. 평면-볼록(PCX) 렌즈는 DNA 염기서열 분석기, PCR(중합효소 연쇄반응) 테스트 플랫폼 등 생체 의학 장비는 물론 여러 광학 및 포토닉스 어플리케이션에 적합합니다. 해당 제품은 다양한 직경 및 초점 거리 옵션이 제공됩니다. 동일한 설계가 적용된 해당 제품군은 비코팅 옵션과 MgF2VIS-NIRNIR INIR IIVIS-EXTYAG-BBAR 등의 BBAR 코팅 옵션도 제공됩니다.

평면-볼록(PCX) 렌즈는 DNA 염기서열 분석기, PCR(중합효소 연쇄반응) 테스트 플랫폼 등 생체 의학 장비는 물론 여러 광학 및 포토닉스 어플리케이션에 적합합니다.

제품자료

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Frequently Purchased Together

Compatible Mounts

제목  Type 제품 비교하기 재고 번호   가격(부가세 별도)  구입하기
12.0mm Optic Dia., Optic Mount Fixed #64-555 KRW 44,200
견적 요청
  • 3~5일내 배송
    ×
12mm Inner Single Optic Mount Fixed #38-749 KRW 49,300
견적 요청
  • 3~5일내 배송
    ×
12mm Diameter, C-Mount Thin Optic Mount Fixed #54-615 KRW 78,300
견적 요청
  • 품절/문의요망
    ×
12mm Inner Pair Optic Mounts Fixed #11-405 KRW 96,400
견적 요청
  • 3~5일내 배송
    ×
 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요