제품이 장바구니에 추가됨
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® 부품은 에드몬드 옵틱스가 설계, 사양 지정 및 제조하는 제품입니다. 더 알아보기

25mm Diameter x -100 FL, VIS 0° 코팅 처리, Plano-Concave Lens

×
재고 번호 #47-913 3~5일내 배송
×
기타 코팅 옵션
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 67,100
수량 1-9
KRW 67,100
수량 10+
KRW 60,200
가격(부가세 별도)
견적 요청
제품 정보 다운로드

제품사양

General

Type:
Plano-Concave Lens

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.0/-0.025
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
3.50
Center Thickness Tolerance (mm):
±0.10
Centering (arcmin):
<1
Clear Aperture CA (mm):
24.00
Edge Thickness ET (mm):
4.96

Optical Properties

Effective Focal Length EFL (mm):
-100.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
4.00
Numerical Aperture NA:
0.13
Coating:
VIS 0° (425-675nm)
Wavelength Range (nm):
425 - 675
Back Focal Length BFL (mm):
-102.31
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Radius R1 (mm):
-51.68
Surface Quality:
40-20
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

제품설명

  • AR 코팅으로 425-675nm 파장대역에서 각 면마다 0.4%보다 낮은 반사
  • 0도 입사각을 위해 디자인
  • 다양한 코팅 옵션: 비코팅, MgF2, VIS-NIR, NIR I, NIR II

평면 오목렌즈는 한쪽은 평면이고 다른 한쪽은 곡선으로 되어 있습니다. 평면 오목렌즈는 음수의 초점거리를 가지고 있으며 이미지 감소와 빛의 퍼짐에 사용됩니다.

제품자료

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Frequently Purchased Together

Compatible Mounts

제목  Type 제품 비교하기 재고 번호   가격(부가세 별도)  구입하기
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4 Fixed #13-787 KRW 28,300
견적 요청
  • 3~5일내 배송
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32 Fixed #13-788 KRW 28,300
견적 요청
  • 3~5일내 배송
    ×
25.0mm Optic Dia., Optic Mount Fixed #64-560 KRW 44,200
견적 요청
  • 3~5일내 배송
    ×
30mm Cage 25/25.4mm Diameter Thick Lens Mount Fixed #85-588 KRW 62,000
견적 요청
  • 3~5일내 배송
    ×
25.0/25.4mm Optic Dia., L-Slot Direct Mount Fixed #36-410 KRW 96,400
견적 요청
  • 3~5일내 배송
    ×
25.0/25.4mm Optic Dia., Side Flange Direct Mount Fixed #36-414 KRW 96,400
견적 요청
  • 3~5일내 배송
    ×
25mm Thick Inner Pair Optic Mounts Fixed #11-054 KRW 96,400
견적 요청
  • 3~5일내 배송
    ×
25.0/25.4mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-411 KRW 137,800
견적 요청
  • 3~5일내 배송
    ×
25/25.4mm Diameter, C-Mount Thick Optic Mount Fixed #56-354 KRW 142,100
견적 요청
  • 3~5일내 배송
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 KRW 374,100
견적 요청
  • 3~5일내 배송
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 KRW 732,300
견적 요청
  • 3~5일내 배송
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 KRW 1,022,300
견적 요청
  • 3~5일내 배송
    ×
 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요