제품이 장바구니에 추가됨

0.50" Travel, 0.001" Grad, Micrometer Drive Mech

Drive Mechanisms

×
재고 번호 #58-660 3~5일내 배송
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 242,200
수량 1+
KRW 242,200
가격(부가세 별도)
견적 요청

제품사양

General

Type:
English
Manufacturer:
PARKER-HANNIFIN

Physical & Mechanical Properties

Travel (inches):
0.5
Graduation (inches):
0.001
Stem Diameter (mm):
9.5
Stem/Spindle:
Plain/Flat
Stem Length (mm):
9.5
Spindle Diameter (mm):
6.6 (0.26")
Min. Spindle Length (mm):
6.35 (0.25")
Max. Diameter (mm):
13.7 (0.54")
Overall Length (mm):
60.5 (2.38")

Hardware & Interface Connectivity

Type of Drive:
English Micrometer

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

제품설명

  • Micrometer, Fine Screw, Digital과 Differential 옵션 이용 가능
  • Ball Bearing Stages와 호환

이 drive mechanism 은 저희 볼 베어링 스테이지에 다양함을 더합니다.

4가지 옵션가능: 마이크로미터 (English 와 metric), fine 나사, 디지털과 differential.

어떤 스테이지가 어떤 drive mechanism과 맞는지 참고 문헌을 참조하십시오.

제품자료

연계하여 사용 가능한 제품

관련정보

Filter

Manual Translation Stages 선택을 위한 중요한 개념

Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.

바로 보기

Multi-Axis Stage 구성: 파트 I: X-Y 설정

Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.

바로 보기

Multi-Axis Stage 구성: 파트 II: X-Y-Z 설정

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

바로 보기

알아 두어야 할 Translation Stage 스펙

To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.

바로 보기

How do I mount a ball bearing linear translation stage to a breadboard table?

Do you sell X-Z translation stages?

What is "straight line accuracy"?

How do I read the load capacity specification for the ball bearing stages?

Are your stages vacuum compatible?

What are the basic differences between your dovetails, rack and pinions, and ball bearing stages?

Ball Bearing Slide

Ball Bearing Stage

Drive Ratio

Fine Screw Drive

Flatness

Positional Repeatability

Repeatability

Runout

Straight Line Accuracy

Straightness

Thrust Capacity

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

바로 보기

Precision Positioning에서의 오차 발생 원인 파악

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

바로 보기

What is the difference between pitch, roll, and yaw?

Moment Load(모멘트 하중)

Normal Load Capacity

Roll

Yaw

 
영업 & 기술 지원
1-800-363-1992
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program