제품이 장바구니에 추가됨

0.19 - 20μm, 3.8J, Pyroelectric Energy Detector

#89-594

×
재고 번호 #89-594 3~5일내 배송
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 2,262,000
수량 1+
KRW 2,262,000
가격(부가세 별도)
견적 요청
제품 정보 다운로드

제품사양

General

Cooling Method:
Convection
Note:
1 of #15-267 is included
Maximum Incident Energy (J):
3.8
Maximum Incident Energy Density (J/cm2):
0.6
Compatible Meters:
Premier (#89-306)

Physical & Mechanical Properties

Dimensions (mm):
50 x 50 x 14
Weight (g):
120
Weight (kg):
0.12
Active Area (mm):
25 x 25

Optical Properties

Wavelength Range (nm):
190 - 20000
Wavelength Range (μm):
0.19 - 20

Sensor

Type of Sensor:
Pyroelectric

Electrical

Maximum Incident Beam Power (mW):
5,000
Maximum Incident Beam Power (W):
5
Noise Level:
4 μJ

Regulatory Compliance

RoHS:
Certificate of Conformance:

제품설명

Edmund Optics® Power and Energy Detectors는 빔 분석을 위한 빠른 응답 시간과 정확한 계측 능력을 제공합니다. 광대역 코팅 처리된 만능의 pyroelectric energy detector는 저출력부터 고출력 밀도까지의 용도에 최적화되어 있습니다. 나노와트부터 수 킬로와트에 이르기까지 다양한 레이저 출력에 Photodetectors, thermopile detectors 및 volume absorber를 사용할 수 있습니다.

액세서리

제목 제품 비교하기재고 번호  가격(부가세 별도) 구입하기
Pyroelectric Sensor Laser Damage Test Targets (Pack of 5) #15-270 KRW 617,700   견적 요청
  • 품절/문의요망
    ×
Pyroelectric Sensor Laser Damage Test Target #15-267 KRW 150,800   견적 요청
  • 3~5일내 배송
    ×

연계하여 사용 가능한 제품

관련정보

Filter

레이저 부품의 LIDT 이해와 표기

Laser induced damage threshold (LIDT) denotes the maximum laser fluence an optical component can withstand with an acceptable amount of risk.

바로 보기

Beam Combining for Increased Power

When measuring minuscule particles, many advanced Life Science applications require more power than one laser produces.

바로 보기

Pockels Cell

빔의 품질 및 스트렐 비율

There are several metrics used to describe the quality of a laser beam including the M2 factor, the beam parameter product, and power in the bucket

바로 보기

레이저 공진기 모드

The length of a laser resonator determines the laser’s resonator modes, or the electric field distributions that cause a standing wave in the cavity.

바로 보기

Simplifying Laser Alignment

Many challenges can arise when aligning a laser beam; knowing specific tips and tricks can help simplify the process. Learn more at Edmund Optics.

바로 보기

Aligning Mount for AdlOptica Beamshapers

Properly aligning the mechanical mount for AdlOptica laser beam shapers from Edmund Optics is critical for maximizing throughput and performance.

바로 보기

I am using my laser to________, what goggles can you recommend for my application?

Can I see the laser when using safety goggles?

Can I purchase laser safety stickers from Edmund Optics?

How to Align a Laser System

Join Chris Williams as he briefly explains the basics of how to align a laser system onto a target.

바로 보기

Development of a Robust Laser Damage Threshold Testbed

Development of US national laser damage standard: 2020 status

레이저 광학 계측 기술

Metrology is critical for ensuring that optical components consistently meet their desired specifications, especially in laser applications.

바로 보기

Laser Optics Lab Trailer

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

바로 보기

Introduction to Laser Optics Lab

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

바로 보기

Laser Optics Lab:Back Reflections

Back reflections are created when some or part of your beam are reflected back to the source.

바로 보기

Laser Optics Lab: Coatings

Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

바로 보기

Laser Optics Lab:Specifications for Selecting a Laser

When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

바로 보기

LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

바로 보기

LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

바로 보기

LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

바로 보기

What makes laser optics different from normal optics?

Building a Mach-Zehnder Interferometer

Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

바로 보기

Laser

Laser Damage Threshold

Fundamentals of Lasers

Lasers can be used for a variety of applications. Learn how lasers work, different elements, and the differences between laser types at Edmund Optics.

바로 보기
 
영업 & 기술 지원
1-800-363-1992
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program