제품이 장바구니에 추가됨

CCS Coaxial Line Pattern Flat Lights

CCS 상세 정보 보기
×
  • Detect Imperfections on Reflective Surfaces
  • Line Pattern Projected Through Light Guiding Diffusion Plate
  • Multiple Wavelengths and Working Distances Available

공통 스펙

Input Voltage (V):
24
Dimensions (mm):
W 143 mm x D 143 mm x H 13.1 mm
Weight (g):
400
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-733
China: #66-855
Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
Flat Light
Illumination Mode:
Constant
 Color   Input Voltage (V)   Power Consumption (W)   제품 비교하기   재고 번호   가격(부가세 별도)  구입하기
Red 24 19 #21-821 KRW 3,488,700   견적 요청  
  • 3~5일내 배송
    ×
 
Red 24 19 #21-822 KRW 3,488,700   견적 요청  
  • 3~5일내 배송
    ×
 
White 24 23 #21-823 KRW 3,488,700   견적 요청  
  • 품절/문의요망
    ×
 
White 24 23 #21-824 KRW 3,488,700   견적 요청  
  • 품절/문의요망
    ×
 
Blue 24 13 #21-825 KRW 3,488,700   견적 요청  
  • 3~5일내 배송
    ×
 
Blue 24 13 #21-826 KRW 3,488,700   견적 요청  
  • 3~5일내 배송
    ×
 
Infrared 24 14 #21-827 KRW 3,488,700   견적 요청  
  • 3~5일내 배송
    ×
 
Infrared 24 14 #21-828 KRW 3,488,700   견적 요청  
  • 3~5일내 배송
    ×
 

CCS Coaxial Line Pattern Flat Lights feature a line pattern on the surface of a light guiding diffusion plate which allows for the detection of minute bumps and dents on reflective surfaces. When integrated into a machine vision system, the image of the reflected line pattern highlights defects by breaking the continuity of the surface and distorting the line pattern. These flat lights are available with two pitch options, 1mm for shorter working distances and 2mm for longer working distances. CCS Coaxial Line Pattern Flat Lights are ideal for inspection of reflective surfaces such as mirrors, metal sheets, glass surfaces, and reflective films.

제목 제품 비교하기재고 번호  가격(부가세 별도) 구입하기
24V Power Supply with Tinned Leads #33-773 KRW 133,000   견적 요청
  • 품절/문의요망
    ×
 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요