제품이 장바구니에 추가됨

Mitutoyo Mechanical Micrometers

Mitutoyo 상세 정보 보기
×
  • Available as Standard, Blade Micrometer, or with Interchangeable Anvils
  • Measurement Ranges from 0 – 6”
  • Baked Enamel Finish on Frame for Durability

Mitutoyo Mechanical Micrometers provide quick and accurate external measurements and are available in several form factors to best suit the application. The Uni-Mike Micrometer features interchangeable anvils ranging from 0-1” for measuring tube thickness, rivet head heights, and shoulder-edge distances. The non-rotating spindle type blade micrometer utilizes a blade anvil and spindle to reach difficult to measure areas and reduce torsion on softer parts, making it ideal for grooves and keyways. Mitutoyo Mechanical Micrometers feature a ratchet stop or friction thimble to provide uniform pressure on a workpiece for precise, repeatable measurements. These micrometers are designed with a baked enamel finish and carbide facing on the spindles and anvils for enhanced durability and longer lifespan.

공통 스펙

Graduation (inches):
0.0001

제품정보

 제목   제품 비교하기   재고 번호   가격(부가세 별도)  구입하기
(0-1" Range), 0.0001", Spherical Micrometer, Spherical Anvil Flat Spindle, Ratchet Stop
(0-1" Range), 0.0001", Spherical Micrometer, Spherical Anvil Spherical Spindle, Ratchet Stop
(0-1" Range), 0.0001", Mechanical Outside Micrometer, Friction Thimble
(2-3" Range), 0.0001", Mechanical Outside Micrometer, Ratchet Stop, Standard
(0-1" Range), 0.0001", Mechanical Outside Micrometer, Ratchet Stop, Angle Frame
(1-2" Range), 0.0001", Mechanical Outside Micrometer, Ratchet Stop, Angle Frame
(0-6" Range), 0.0001", Mechanical Outside Micrometer, Set of 6
(0-3" Range), 0.0001", Mechanical Outside Micrometer, Set of 3
(0-1" Range), 0.0001", Uni-Mike Mechanical Outside Micrometer, Interchangable Anvils
(0-1" Range), 0.0001", Mechanical Blade Micrometer, Steel Blade, Ratchet Stop

액세서리

제목 제품 비교하기재고 번호  가격(부가세 별도) 구입하기
1-1.75mm, 24-14TPI, Screw Thread Micrometer Anvil/Tip Set #78-308 신제품 KRW 130,500   견적 요청
  • 3~5일내 배송
    ×
(0-13mm Range), 0.01mm Increment, Metric Micrometer Head #78-313 신제품 KRW 113,100   견적 요청
  • 3~5일내 배송
    ×

관련제품

 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program