제품이 장바구니에 추가됨

35 PC Gauge Block Set, English, Rectangular, Ceramic, ASME 0 Grade

Mitutoyo 상세 정보 보기
×
재고 번호 #78-361 신제품 1개 보유
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 3,842,500
가격(부가세 별도/Tax excluded)
수량 1+ KRW 3,842,500 개당
더 필요하신가요? 견적 요청
제품 정보 다운로드

제품사양

General

Model Number:
516-314-26
Note:
Contains the following blocks:
.10005″
9 Blocks: .1001-.1009″ (.0001″)
9 Blocks: .101-.109″ (.001″)
9 Blocks: .11-.19″ (.01″)
3 Blocks: .1-.3″ (.1″)
4 Blocks: .500″, 1″, 2″, 4″
System of Measurement:
Imperial
Number of Blocks:
35
Construction Material:
Ceramic

Material Properties

등급:
ASME 0

Regulatory Compliance

Certificate of Conformance:

제품설명

  • Available in Steel and Ceramic Block Sets
  • Rectangular Base for Accurate Wringing
  • Includes Inspection Certificate

Mitutoyo Gauge Block Sets are highly accurate calibration tools for manufacturing quality control on thin dimensional parts and manufacturing traceability on standard-sized pieces. Available in different grades, sizes, and steps, these gauge blocks feature exceptional flatness and surface roughness. These gauge blocks are made from high-quality, temperature-stable steel or ceramic providing increased durability and resistance to wear. Mitutoyo Gauge Block Sets are ideal for a range of measurement and calibration applications such as cutting tool positioning, inspection of depth micrometers, and angle measurement with a sign bar.

 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요