제품이 장바구니에 추가됨

Semi-Circle Base Protractor With 1° Graduations

Mitutoyo 상세 정보 보기
×
재고 번호 #78-357 신제품 3~5일내 배송
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 61,600
수량 1+
KRW 61,600
가격(부가세 별도)
견적 요청

제품사양

General

Range:
0 - 180°

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

제품설명

  • English and Metric Units
  • Stainless Steel Construction
  • High Measurement Resolution

Mitutoyo Pocket Rulers and Protractors are ideal tools for quick and accurate manual measurements in optical settings to maintain system performance. These Pocket Rulers feature a sliding stop for accurate measurements, are non-magnetic to prevent interference with sensitive applications, and feature a conversion chart on the back between inch divisions and millimeters. Protractors are available in four form factors to best match the application including digital, universal bevel, semi-circular base, and rectangular base. Mitutoyo Pocket Rulers and Protractors are made from stainless steel making them stronger than aluminum to maintain straightness and prevent distortion.

 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요