제품이 장바구니에 추가됨
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® 부품은 에드몬드 옵틱스가 설계, 사양 지정 및 제조하는 제품입니다. 더 알아보기

Elliptical Mirror 12.7mm Minor Axis Uncoated

×
재고 번호 #32-270 3~5일내 배송
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 106,600
수량 1-5
KRW 106,600
수량 6+
KRW 85,600
가격(부가세 별도)
견적 요청
제품 정보 다운로드

제품사양

General

Note:
Flatness specification is Peak to Valley
Type:
Flat Mirror

Physical & Mechanical Properties

Minor Axis (mm):
12.70
Major Axis (mm):
17.96
Dimensional Tolerance (mm):
±0.38
Dimensional Tolerance (inches):
±0.015
Clear Aperture CA (mm):
11.43 (Minor Axis)
16.15 (Major Axis)
Thickness (mm):
3.81
Thickness Tolerance (inches):
±0.020
Thickness Tolerance (mm):
±0.51

Optical Properties

Surface Flatness (P-V):
λ/8
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Coating:
Uncoated
Coating Type:
Uncoated

Regulatory Compliance

RoHS 2015:
Reach 211:
Certificate of Conformance:

제품설명

See Figure B in Technical Information tab for dimensional diagram.
  • 45°방향에서 원형 프로파일 생성
  • 빛의 방향 전환에 적합
  • 다양한 크기 및 코팅 옵션 제공

당사의 TECHSPEC® λ/8 Precision Elliptical Flat Mirrors는 연구 및 천문학 용도에 적합한 제품입니다. 주축(major axis)이 길기 때문에 이 미러는 웨이브프론트 왜곡을 최소화하면서 정밀한 각도로 빛을 구부리거나 접는 데 안성맞춤입니다. 광범위한 용도에 최적화된 다양한 크기 및 코팅 옵션이 제공됩니다.

제품자료

Dimensions
Fig. Minor Axis (mm) Major Axis (mm) Thickness (mm)
Stock No.
Uncoated Protected Aluminum UV Enhanced Aluminum Enhanced Aluminum Protected Gold Protected Silver
B 12.70 17.96 3.81 #32-270 #32-271 #43-573 #32-272 #32-273 #89-454
B 22.23 31.42 6.35 #32-093 #30-836 #43-574 #32-131 #32-085 #89-455
B 26.97 38.15 6.35 #32-094 #30-837 #43-575 #32-132 #32-086 #89-456
A 31.75 44.91 9.53 #32-095 #30-205 #43-576 #32-133 #32-087 #89-457
A 38.10 53.87 9.53 #32-096 #30-258 #43-577 #32-134 #32-088 #89-458
A 47.63 67.36 11.68 #32-097 #30-840 #43-578 #32-135 #32-089 #89-459
B 57.15 80.82 15.88 #32-098 #41-131 #43-579 #32-136 #32-090 #89-460
B 66.68 94.28 15.88 #32-099 #42-583 #43-580 #32-137 #32-091 #89-461
B 76.20 107.77 19.05 #32-100 #42-584 #43-581 #32-138 #32-092 #89-462

관련제품

연계하여 사용 가능한 제품

관련정보

Filter

다이아몬드 선삭 기법으로 가공된 Off-Axis Parabolic Mirrors의 ROUGHNESS

Learn about spatial frequency errors and surface roughness of Single Point Diamond Turned off-axis parabolic mirrors at Edmund Optics.

바로 보기

OAP(Off-Axis Parabolic) 미러 개론

The Off-Axis Parabolic Mirror Selection (OAP) Guide refines your search for an OAP mirror from Edmund Optics.

바로 보기

Compound Parabolic Concentrators 리뷰

Compound Parabolic Concentrators (CPCs) are concentrator lenses made from rotated parabolic shapes to create specific acceptance angles through which divergent light is collected.

바로 보기

I would like to use your Off-Axis Mirror in a laser application with high temperatures. What is the maximum damage threshold and temperature limit these mirrors can withstand?

How are your Off-Axis Parabolic Metal Mirrors manufactured?

When P-polarized light is incident on an elliptical metallic reflector, is the polarization of the reflected light unchanged or is it randomly polarized?

What design parameters should I use for a custom Off-Axis Parabolic Mirror?

Off-Set Angle

다이아몬드 정밀 선삭 가공(SPDT): EO의 Build-to-Print 제작 공법

Edmund Optics utilizes Diamond Turning to produce a wide range of high precision optical components.

바로 보기

What is the difference between Protected Aluminum, Enhanced Aluminum, UV Enhanced Aluminum, Protected Gold, and Protected Silver?

How do you measure the reflectivity of mirrors with a reflectivity less than 99.5%?

First Surface Mirror

Reflection

Specular

Surface Roughness (Surface Finish)

Parity

How do I clean my optics?

EO의 글로벌 제조 설비

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

바로 보기

에드몬드 옵틱스의 계측 기술: 핵심 부품 제조 시 계측 공정

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

바로 보기

Surface Quality

 
영업 & 기술 지원
1-800-363-1992
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program