제품이 장바구니에 추가됨

1" Travel, Eng Micrometer, Solid Top 5.00" Stage

×
재고 번호 #38-202 3~5일내 배송
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 1,950,300
수량 1+
KRW 1,950,300
가격(부가세 별도)
견적 요청
제품 정보 다운로드

제품사양

General

Type:
English
Note:
Solid Top

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Ball Bearing
Drive Orientation:
Center Drive
Stage Size (mm):
127 x 127
Travel (inches):
1
Construction:
Aluminum Top and Base/440C Stainless Steel Bearings
Graduation (inches):
0.00005
Load Capacity, Normal (lbs):
105
Load Capacity, Ta (lbs):
30
Load Capacity, Tb (lbs):
2
Stage Size (inches):
5.00 x 5.00
Straight Line Accuracy (inches):
0.00008 per inch of travel
Weight (lbs):
3.1

Hardware & Interface Connectivity

Type of Drive:
Digital Micrometer (English)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

제품설명

  • 0.001mm Resolution Directly Readable Micrometer
  • Readout in Inches or Millimeters
  • Available with English or Metric Mounting Holes

English나 Metric 마운팅 구멍으로 가능하며 디지털 마이크로미터가 있는 볼 베어링 스테이지는 정밀한 마운팅 면과 선명한 LCD 창이 있습니다. 마이크로미터는 incremental 이나 absolute 위치 모드와 어떠한 위치에서도 zero set, 인치나 미터로의 표기 (0.001mm 해상도), 디스플레이 고정, 배터리를 오래 사용하기 위해 자동 종료가 가능합니다. 스테이지는 1인치 움직이고 윗면은 thru-hole이 있거나 혹은 없이 가능합니다.

제품자료

 
Figure Size A Size B Size C Size D Size E Size F Threading G Threading H Stock No.
Solid Top
A 1.75" 0.75" 1.12" 2.12" 1.00" 0.50" 6-32 #6 #53-857
A 1.75" 0.75" 1.12" 2.12" 1.00" 6-32 #6 #53-856
A 2.62" 1.00" 2.00" 3.00" 2.00" 10-32 #38-199
A 2.62" 1.00" 2.00" 3.00" 2.00" 1.00" 10-32 #38-203
B 5.00" 1.00" 4.00" 4.00" ¼-20 #38-202
B 5.00" 1.00" 4.00" 4.00" 2.00" ¼-20 #38-204
C 44.4mm 19.0mm 30.0mm 53.8mm 25.0mm M4 M4 #55-461
C 66.5mm 25.4mm 50.0mm 75.9mm 50.0mm M5 M6 #55-462
D 127.0mm 25.4mm 100.0mm M6 M6 #55-463
D 66.5mm 25.4mm 50.0mm 75.9mm 50.0mm 25.4mm M5 M6 #55-464

액세서리

제목 제품 비교하기재고 번호  가격(부가세 별도) 구입하기
1.5V (V303) Battery, Digital Micrometer #58-286 KRW 16,700   견적 요청
  • 품절/문의요망
    ×

관련제품

연계하여 사용 가능한 제품

관련정보

Filter

Manual Translation Stages 선택을 위한 중요한 개념

Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.

바로 보기

Multi-Axis Stage 구성: 파트 I: X-Y 설정

Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.

바로 보기

Multi-Axis Stage 구성: 파트 II: X-Y-Z 설정

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

바로 보기

알아 두어야 할 Translation Stage 스펙

To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.

바로 보기

How do I mount a ball bearing linear translation stage to a breadboard table?

Do you sell X-Z translation stages?

What is "straight line accuracy"?

How do I read the load capacity specification for the ball bearing stages?

Are your stages vacuum compatible?

What are the basic differences between your dovetails, rack and pinions, and ball bearing stages?

Ball Bearing Slide

Ball Bearing Stage

Drive Ratio

Fine Screw Drive

Flatness

Positional Repeatability

Repeatability

Runout

Straight Line Accuracy

Straightness

Thrust Capacity

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

바로 보기

Precision Positioning에서의 오차 발생 원인 파악

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

바로 보기

What is the difference between pitch, roll, and yaw?

Moment Load(모멘트 하중)

Normal Load Capacity

Roll

Yaw

 
영업 & 기술 지원
1-800-363-1992
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program