제품이 장바구니에 추가됨

50mm Diameter, Prism Mount Metric

×
재고 번호 #55-013 3~5일내 배송
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 732,300
수량 1-4
KRW 732,300
수량 5+
KRW 659,000
가격(부가세 별도)
견적 요청
제품 정보 다운로드

제품사양

General

Type:
Adjustable - Rotary & Tip-Tilt
Type of Optics:
Cube/Prism
Note:
Available in Quick Start Kit: #17-527

Physical & Mechanical Properties

Fine Rotation (°):
±3
Fine Tilt Angle (°):
±3

Threading & Mounting

Size of Compatible Optics (mm):
30.0
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

제품설명

  • 정밀한 미세 움직임
  • 30mm 크기까지의 프리즘 고정
  • Black Anodized 알루미늄

Metric Prism Mount를 사용하면 ±3°의 정밀 미세 회전과 ±3°의 X-Y 축 기울기 제어가 가능합니다. 이 마운트는 내구성이 뛰어난 블랙-아노다이징(Black-Anodized) 알루미늄 구조가 특징이며 최대 30mm의 프리즘까지 고정할 수 있습니다. 포스트포스트 홀더는 브레드 보드에 장착할 경우 필요한 부품입니다.

제품자료

 
Mount Diameter A Maximum Prism Size B Base Height C Maximum Total Mount Height D Stock No.
34 20 30 76 #55-012
50 30 45 102 #55-013

액세서리

제목 제품 비교하기재고 번호  가격(부가세 별도) 구입하기
50mm Cube, Prism Mount Metric, Quick Start Optical Mounts #17-527 KRW 798,000   견적 요청
  • 품절/문의요망
    ×

관련제품

연계하여 사용 가능한 제품

관련정보

Filter

Kinematic Movement 고찰

A Kinematic mount is classified by all degrees of freedom being fully constrained. Need a mount? Browse through the different variations at Edmund Optics.

바로 보기

E-Series Kinematic Optical Mirror Mounts

E-Series Kinematic Optical Mounts provide high value and essential features for applications including lab use, prototyping, and system integration

바로 보기

TECHSPEC® 90° Kinematic Adapter

Edmund Optics presents a demonstration of the TECHSPEC® 90° Kinematic Adapter (#34-248).

바로 보기

광학 부품 마운트 선택을 위한 중요한 개념

Edmund Optics offers a variety of kinematic, bar-type, translating, ring, and modular mounting components.

바로 보기

How do truncated optics eliminate the need for kinematic mounts?

Gimbal

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

바로 보기

Interchangeable Optical Mount 및 Side Access Mounting Plate

This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.

바로 보기

Large Diameter Gimbal Optical Mounts

Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems.

바로 보기

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Could you tell me what the inner diameter of a ring mount mean? Does it mean the smallest diameter of the cylindrical components I can mount, or the biggest diameter?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

바로 보기

Now that I have chosen my lens, how do I mount it?

Do you have mounts for square or rectangular optics?

What is the difference between pitch, roll, and yaw?

Bezel

Edge Thickness (ET)

Moment Load(모멘트 하중)

Normal Load Capacity

Roll

Yaw

C-Mount

Do you have a simple prototyping assembly for an imaging system?

 
영업 & 기술 지원
1-800-363-1992
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program