제품이 장바구니에 추가됨

50.0mm Optic Dia., Optic Mount

Optic Component Mounts

×
재고 번호 #64-567 3~5일내 배송
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 66,700
수량 1-9
KRW 66,700
수량 10+
KRW 60,000
가격(부가세 별도)
견적 요청
제품 정보 다운로드

제품사양

General

Type:
Fixed
Type of Optics:
Circular
Note:
Available in Quick Start Kit: #17-516

Physical & Mechanical Properties

Clear Aperture CA (mm):
46.0
Outer Diameter (mm):
70.0
Thickness (mm):
18.00
Construction:
Black Anodized Aluminum
Max. Thickness of Compatible Optics (mm):
12.00

Threading & Mounting

Size of Compatible Optics (mm):
50.0
Compatible Post:
M6 x 1.0, ¼-20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

제품설명

  • 간편한 Mounting Arrangement
  • Metric과 English Configurations
  • Black Anodized Aluminum 구조

고정 광학 제품은 렌즈, 미러, 기타 광학 구성품을 고정하기 위해 제작됩니다. 포함된 retainer ring은 광학 구성품들을 안전하게 제자리에 지탱시켜 줍니다. Breadboard에 마운팅하려면 Postpost holder가 필요합니다. Mount는 English(¼-20)와 Metric (M6) standard post 둘 다 수용.

제품자료

 
Maximum Optic Diameter Clear Aperture (CA) Mount Diameter A B Maximum Optic Thickness T1 Mount Thickness T2 Stock No.
5 4 30 13.5 5.7 12 #64-551
6 5 30 13.5 5.7 12 #64-552
9 6 30 13.5 6 12 #64-553
10 7 30 13.5 6 12 #64-554
12 9 35 16.0 10 16 #64-555
12.7 9.5 35 16.0 10 16 #64-556
15 12 35 16.0 10 16 #64-557
18 15 40 19.0 12 18 #64-558
20 17 40 19.0 12 18 #64-559
25 22 45 21.5 10 16 #64-560
25.4 22 45 21.5 10 16 #64-561
25.4 22 45 21.5 13 19 #65-562
30 26 50 24.0 6 12 #64-563
30 26 50 24.0 12 18 #64-564
38.1 34 60 29.0 12 18 #64-565
40 36 60 29.0 12 18 #64-566
50 46 70 34.0 12 18 #64-567
50 46 70 34.0 18 24 #64-568
50.8 46 70 34.0 12 28 #64-569
76.2 71 100 49 20 26 #64-570

액세서리

제목 제품 비교하기재고 번호  가격(부가세 별도) 구입하기
25.4mm Optic Dia., Fixed Optic Mount, Quick Start Optical Mounts #17-515 KRW 140,300   견적 요청
  • 품절/문의요망
    ×
50.0mm Optic Dia., Fixed Optic Mount, Quick Start Optical Mounts #17-516 KRW 129,100   견적 요청
  • 품절/문의요망
    ×

관련제품

연계하여 사용 가능한 제품

관련정보

Filter

Kinematic Movement 고찰

A Kinematic mount is classified by all degrees of freedom being fully constrained. Need a mount? Browse through the different variations at Edmund Optics.

바로 보기

E-Series Kinematic Optical Mirror Mounts

E-Series Kinematic Optical Mounts provide high value and essential features for applications including lab use, prototyping, and system integration

바로 보기

TECHSPEC® 90° Kinematic Adapter

Edmund Optics presents a demonstration of the TECHSPEC® 90° Kinematic Adapter (#34-248).

바로 보기

광학 부품 마운트 선택을 위한 중요한 개념

Edmund Optics offers a variety of kinematic, bar-type, translating, ring, and modular mounting components.

바로 보기

How do truncated optics eliminate the need for kinematic mounts?

Gimbal

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

바로 보기

Interchangeable Optical Mount 및 Side Access Mounting Plate

This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.

바로 보기

Large Diameter Gimbal Optical Mounts

Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems.

바로 보기

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Could you tell me what the inner diameter of a ring mount mean? Does it mean the smallest diameter of the cylindrical components I can mount, or the biggest diameter?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

바로 보기

Now that I have chosen my lens, how do I mount it?

Do you have mounts for square or rectangular optics?

What is the difference between pitch, roll, and yaw?

Bezel

Edge Thickness (ET)

Moment Load(모멘트 하중)

Normal Load Capacity

Roll

Yaw

C-Mount

Do you have a simple prototyping assembly for an imaging system?

 
영업 & 기술 지원
1-800-363-1992
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program