제품이 장바구니에 추가됨

a-BBO Rochon Polarizer

×
재고 번호 #68-827 품절/문의요망
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 1,690,700
수량 1+
KRW 1,690,700
가격(부가세 별도)
견적 요청
제품 정보 다운로드

제품사양

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Clear Aperture CA (mm):
10.0
Diameter (mm):
25.40
Length (mm):
18.00
Dimensional Tolerance (mm):
+0.0/-0.2
Construction:
Crystalline Rochon Polarizer
Length Tolerance (mm):
±0.1
Housing:
Black Anodized Aluminum

Optical Properties

Extinction Ratio:
200,000:1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
α-BBO
Surface Quality:
20-10
Transmitted Wavefront, P-V:
λ/4 @ 632.8nm
Beam Deviation (arcmin):
<3
Wavelength Range (nm):
200 - 3500
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 J/cm2 @ 1064nm, 20ns
Separation Angle (°):
8.0 - 14 (8 @ 800nm)

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

제품설명

  • 다양한 편광 소재 사용 가능
  • 직선 형태의 정상 광선
  • 각도 편차를 갖는 이상 광선
  • Wollaston Polarizer 보유

Rochon Polarizers는 두 개의 복굴절 소재 프리즘이 광학식 접촉으로 구성되어 있습니다. 정상 광선과 이상 광선은 첫 번째 프리즘을 거쳐 동일 선상에 그대로 위치합니다. 두 번째 프리즘을 입사할 때 정상 광선은 굴절률에 변화가 발생하지 않는 반면, 이상 광선은 경계면에서 굴절됩니다.

제품자료

 
Stock No. Outer Diameter Clear Aperture Length
#68-824 25.4mm 10.0mm 28.0mm
#68-825 25.4mm 10.0mm 28.0mm
#68-826 25.4mm 10.0mm 16.0mm
#68-827 25.4mm 10.0mm 18.0mm

연계하여 사용 가능한 제품

관련정보

Filter

Introduction to Polarization

Is polarization a new topic for you? Learn about key terminology, types, and more information to help you understand polarization at Edmund Optics.

바로 보기

Laser-Cut Polymer Polarizer and Retarder Quote Tool

Polymer Polarizers and Retarders

Polymer polarizers and retarders, consisting of sheets of polyvinyl alcohol and TAC cellulose triacetate, alter the polarization of light.

바로 보기

Polarizer Selection Guide

Edmund Optics' Polarizer Selection Guide refines your search for a specific type of polarizer.

바로 보기

Waveplate 이해하기

Waveplates (retarders) are different when used in polarized light than unpolarized light. Consider terminology, fabrication, or applications at Edmund Optics.

바로 보기

How Do 3D Movies Work? Polarization

Optical Engineer Katie Schwertz explains how 3D movies work because of polarization in a kid-friendly way.

바로 보기

Polarization Overview - Part 1: Polarization Basics

Polarizers are optical components designed to filter, modify, or analyze the various polarization states of light.

바로 보기

Polarization Overview - Part 2: Waveplates & Retarders (Advanced)

Waveplates and retarders are optical components designed to transmit light while modifying its polarization state without attenuating, deviating, or displacing the beam.

바로 보기

You offer many types of polarizers. What are some key benefits to help me decide which is best for my application?

Are the polarizers shipped with a protective film?

What is the difference between s- and p-polarization states?

What are the meanings for the different terms used for polarizers?

How can I tell what the polarization axis is for a linear polarizer?

When you list the average transmission of a polarizer, what is the difference between single, parallel, and crossed?

I have a linear polarizer glass filter and would like to create circularly polarized light. What type of optics do I need for this?

What is the maximum amount of light a polarizer can transmit?

Does the circular polarizer material have to face a particular direction?

What is the fast and slow axis of a retarder and how do they differ?

How can I find the fast and slow axes of a retarder?

What is the difference between multiple and zero-order retarders and when should I pick one over the other?

How can I determine if a retarder is quarter or half wave?

Can I adapt a retarder for use with a specific wavelength other than the design wavelength?

What is the benefit of polymer retarders?

Analyzer

Birefringence(복굴절)

Circular Polarizer

Polarization

Polarizer

Polarizing Efficiency

P-Polarization

Retardance

Retarder (Waveplate)

S-Polarization

Unpolarized

Wire Grid Polarizer

Successful Light Polarization Techniques

Are you looking for a solution to common imaging problems? Discover different polarization techniques to improve your image at Edmund Optics.

바로 보기

Polarization Directed Flat Lenses Product Review

Polarization Directed Flat Lenses, which are formed with polymerized liquid crystal thin-film, create a focal length that is dependent on polarization state.

바로 보기

Optical Polarizers 리뷰

Polarizers are used in a wide range of imaging and research and development applications.

바로 보기

Does the polarization of light change after reflecting off a mirror?

Do diffusers affect the polarization of light?

Does the polarization of light change when it passes through a beamsplitter?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

Does light entering a multimode fiber undergo a polarization change during propagation through the fiber? If so, can the emerging light be linearly polarized by placing a polarizer at the fiber’s output end?

Why does the polarization of a laser matter?

The polarization state of a laser source is important for many different applications.

바로 보기

Extinction Ratio(소광비)

Non-Polarizing Beamsplitter

Polarizing Beamsplitter

Optical Microscopy Application: Differential Interference Contrast

Differential interference contrast (DIC) is one of the polarization techniques that can be used in optical microscopy. Learn about this technique at Edmund Optics.

바로 보기

Laser Polarization: The Importance of Polarization in Laser Applications

Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.

바로 보기
 
영업 & 기술 지원
1-800-363-1992
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program