제품이 장바구니에 추가됨
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® 부품은 에드몬드 옵틱스가 설계, 사양 지정 및 제조하는 제품입니다. 더 알아보기

100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0

100mm SWIR Series Fixed Focal Length Lens

×
재고 번호 #83-172 3~5일내 배송
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 3,912,300
수량 1+
KRW 3,912,300
가격(부가세 별도)
견적 요청
제품 정보 다운로드

제품사양

General

Note:
Lens will cover larger 25.6mm and 20.5mm line scan sensors.
Type:
Fixed Focal Length Lens
Imaging Lens Type:
SWIR Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
191.80
Maximum Diameter (mm):
84
Outer Diameter (mm):
84.00
Weight (g):
1853
Maximum Rear Protrusion (mm):
0
Flange Distance (mm):
5.8

Optical Properties

Horizontal Field of View, 1/2" Sensor:
26.4mm - 3.6°
Horizontal Field of View, 2/3" Sensor:
36.3mm - 5.0°
Horizontal Field of View, 1/3" Sensor:
19.8mm - 2.7°
Horizontal Field of View, 1" Sensor:
52.8mm - 7.3°
Maximum Image Circle (mm):
25.60
Numerical Aperture NA, Object Side:
0.0455
Horizontal Field of View @ Max Sensor Format:
71.4mm - 9.9°
Horizontal Field of View, 4/3" Sensor:
71.4mm - 9.97°
Horizontal Field of View, 1.1" Sensor:
58.6mm - 8.1°
Number of Elements (Groups):
10 (10)
Horizontal Field of View, 1/1.8" Sensor:
29.7mm - 4.1°
Horizontal Field of View, 1/2.5" Sensor:
23.9mm - 3.3°
Focal Length FL (mm):
100.00
Primary Magnification PMAG:
0.243
Working Distance (mm):
400 - ∞
Aperture (f/#):
f/2.25 - f/22
Coating:
0.8 - 1.8μm BBAR
Coating Specification:
0.8 - 1.8μm BBAR
Entrance Pupil Position (mm):
81.86
Horizontal Field of View, 1/4" Sensor:
14.8mm - 2.1°
Object Space Principal Plane (mm):
105.28
Image Space Principal Plane (mm):
-51.10
Field of View at Max Sensor Format:
Horizontal: 84.5mm - 11.7°
Vertical: 63.3mm - 8.8°
Diagonal: 105.4mm - 14.6°
Maximum Distortion (%):
-0.25
Exit Pupil Position (mm):
-81.67
Horizontal Field of View, 25.6mm Sensor:
104.1mm - 14.6°
Horizontal Field of View, 20.5mm Sensor:
83.2mm - 11.7°
Lens Wavelength Range:
SWIR

Sensor

Maximum Sensor Format:
4/3"

Threading & Mounting

Filter Thread:
M72 x 0.75 (Female)
Mount:
M42 x 1.0

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

제품설명

  • 4/3", C-마운트, M42, F-마운트 렌즈
  • 최대 300만 화소, 10µm 픽셀 크기 센서
  • SWIR(900 - 1700nm) InGaAs 센서에 맞게 설계 및 최적화
  • 초점 거리: 25 - 100mm

해당 제품은 컴팩트하면서 무게가 가벼운 렌즈로 SWIR 스펙트럼(0.9 – 1.7μm 파장 대역)을 사용하는 어플리케이션에 맞게 설계되었습니다. 또한, SWIR 스펙트럼에 최적화된 광학 설계, 글래스 타입 및 0.8 – 1.8μm 파장 대역에서의 무반사(AR) 코팅이 특징입니다. 높은 처리량과 우수한 성능을 갖추도록 설계되어 f/#가 낮고 25mm 대형 센서까지 커버할 수 있습니다. 검사, 분류, 품질 제어 등 다양한 어플리케이션에 사용이 가능합니다.

제품자료

#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Distortion Plot
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Distortion Plot
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Relative Illumination Plot
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Relative Illumination Plot
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Working Distance versus Field of View Plot
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Working Distance versus Field of View Plot
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f2.8
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f2.8
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Depth of Field Plot, 1000mm Working Distance, f2.8
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Depth of Field Plot, 1000mm Working Distance, f2.8
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f4
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f4
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Depth of Field Plot, 1000mm Working Distance, f4
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Depth of Field Plot, 1000mm Working Distance, f4
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Modulated Transfer Function (MTF) Plot, 2000mm Working Distance, f2.8
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Modulated Transfer Function (MTF) Plot, 2000mm Working Distance, f2.8
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Depth of Field Plot, 2000mm Working Distance, f2.8
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Depth of Field Plot, 2000mm Working Distance, f2.8
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Modulated Transfer Function (MTF) Plot, 2000mm Working Distance, f4
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Modulated Transfer Function (MTF) Plot, 2000mm Working Distance, f4
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Depth of Field Plot, 2000mm Working Distance, f4
#83-172, 100mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Depth of Field Plot, 2000mm Working Distance, f4
Dimensions
Stock No. (Focal Length, Mount) A B C D Filter Thread
#83-160 (25mm, C-Mount) 40mm 63.5mm 40mm 7.62mm M34 x 0.5
#83-165 (50mm, C-Mount) 56mm 112mm 55mm 0mm M43 x 0.75
#83-166 (50mm, F-Mount) 56mm 103mm 55mm 28mm M43 x 0.75
#83-167 (50mm, M42 x 1.0) 56mm 124mm 55mm 0mm M43 x 0.75
#83-170 (100mm, C-Mount) 84mm 180.1mm 84mm 0mm M72 x 0.75
#83-171 (100mm, F-Mount) 84mm 151.1mm 84mm 0mm M72 x 0.75
#83-172 (100mm, M42 x 1.0) 84mm 191.8mm 84mm 0mm M72 x 0.75

액세서리

제목 제품 비교하기재고 번호  가격(부가세 별도) 구입하기
Lens Mounting Clamp for 100mm SWIR Series Lens #89-995 KRW 465,100   견적 요청
  • 3~5일내 배송
    ×

Frequently Purchased Together

 
영업 & 기술 지원
 
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요