제품이 장바구니에 추가됨

100mm Dia x 12.5mm FL Cold Mirror Coated, Parabolic Reflector

×
재고 번호 #90-967 품절/문의요망
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
KRW 732,300
수량 1-10
KRW 732,300
수량 11+
KRW 645,300
가격(부가세 별도)
견적 요청
제품 정보 다운로드

제품사양

General

Type:
Parabolic Mirror

Physical & Mechanical Properties

Diameter (mm):
100.00 +0.0/-0.5
Center Hole Diameter (mm):
No Center Hole
Height (mm):
45.0

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length FL (mm):
12.50
Aperture (f/#):
0.125
Coating:
Cold Mirror, 0°
Coating Type:
Metal

Regulatory Compliance

RoHS:
Certificate of Conformance:

제품설명

  • 정밀 연마한 Substrate
  • Protected Aluminum 및 Cold Mirror Coating 옵션
  • Highly Divergent Light Sources용으로 아주 적합함
  • Precision Ellipsoidal Reflectors도 이용 가능함

Precision Parabolic Reflectors는 mirror의 Focal Point에 놓인 광원을 collimating하는 데 적합합니다. parabolic profile은 spherical aberration을 제거해 광원이 wavefront 특성을 유지할 수 있게 합니다. 이 Precision Parabolic Reflectors는 f/#이 매우 낮아 highly divergent light sources용으로 아주 적합합니다. protected aluminum coating은 VIS 및 IR 스펙트럼에 걸친 광대역의 높은 반사율을 특징으로 합니다. cold mirror coating은 NIR은 투과시키고 VIS는 반사해 cold condensing 용도로 아주 적합합니다.

Precision Parabolic Reflectors는 정밀 연마를 거쳐 정확한 aspheric profiles을 형성합니다. 이 mirrors는 상용 press-molded reflectors에 비해 열적 안정성이 향상되었고 focusing efficiency는 우수해졌습니다. 일반적인 용도로는 PCB, LCD 또는 PDP 생산, solar simulators, fiber optic illuminators, 그리고 프로젝터용 stepper로서의 사용이 포함됩니다.

제품자료

Dimensional Specifications
Diameter Focal Length f Center Hole Diameter d Height H Stock No.
100mm 12.5mm 45mm #90-964
#90-967
19mm 30mm 32mm #68-791
#68-795
152mm 17mm 30mm 79mm #68-792
30mm 35mm 47mm #90-965
220mm 100mm 33mm #68-793
300mm 42mm 130mm #90-966

관련정보

Filter

금속 미러 코팅

Want to learn more about metallic mirror coatings? Find information about standard and custom metallic mirror coatings that are available at Edmund Optics.

바로 보기

Optical Mirror 리뷰

Mirrors are commonly used to fold or compact an optical system.

바로 보기

What is the difference between a first-surface and a second-surface mirror?

You specified a first surface mirror but you seem to have sold me a second surface mirror. What happened?

What is a seamed edge?

What is the difference between ¼ wave, 1/10 wave, and 1/20 wave mirrors?

Does the polarization of light change after reflecting off a mirror?

How do I clean my mirrors?

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

Angle of Incidence(입사각)

Angle of Reflection(반사각)

Cold Mirror

Eccentricity(편심)

Retroreflector

What is the difference between Protected Aluminum, Enhanced Aluminum, UV Enhanced Aluminum, Protected Gold, and Protected Silver?

How do you measure the reflectivity of mirrors with a reflectivity less than 99.5%?

Do you have mounts for square or rectangular optics?

First Surface Mirror

Reflection

Specular

Parity

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

바로 보기

보호용 플라스틱 코팅 제거

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

바로 보기

Bevel

Parallelism

Seamed Edge

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

EO의 글로벌 제조 설비

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

바로 보기

에드몬드 옵틱스의 계측 기술: 핵심 부품 제조 시 계측 공정

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

바로 보기

Surface Quality

 
영업 & 기술 지원
1-800-363-1992
본사 및 지사별 연락처 확인하기
빠른
견적 요청 도구
재고 번호 입력 필요
This site is protected by VikingCloud's Trusted Commerce program