제품이 장바구니에 추가됨
All Press Releases

TECHSPEC® Fluorescence Bandpass Filters perfectly matched to common fluorophores

18 new models added in six new wavelengths

2/4/2016, Barrington, NJ USA   —

Edmund Optics® (EO), the premier provider of optical components, introduces 18 new TECHSPEC® Fluorescence Bandpass Filters in six new wavelengths. These precision filters are perfectly matched to common fluorophores used in fluorescence imaging applications. They are also optimal components in spectroscopy and clinical chemistry applications, as well as in Biomedical instrumentation.

Deep blocking for maximum laser rejection

With high average transmission and excellent blocking, TECHSPEC Bandpass Filters provide maximum brightness and brilliant contrast. Available in common wavelengths for popular fluorophores, the filters feature greater than 93% transmission and greater than OD 6 blocking outside the desired passband, less than 3% from the edge of the bandwidth, to ensure detection of even the weakest signals. Each TECHSPEC Fluorescence Bandpass Filter is manufactured with a hard sputtered coating on a single fused silica substrate for durability and mounted in a black anodized ring for ease of handling.

Six new CWLs available in three sizes

TECHSPEC Fluorescence Bandpass Filters are available in 198 different standard specifications. Eighteen new models have been added at center wavelengths (CWL) ranging from 386 - 648 nm, offered with diameters of 12.5 mm, 25 mm and 50 mm. RoHS compliant TECHSPEC Fluorescence Bandpass Filters are in-stock and available for immediate delivery for fast turnaround and excellent value.

Please stop by the Edmund Optics Booth #1612 at Photonics West, February 16-18, 2016 in San Francisco, to learn more about the Fluorescence Bandpass Filters.

 
영업 & 기술 지원
 
혹은 지사별 연락처 확인
사용이 간편한
견적 도구
재고번호 입력 후 바로 시작