제품이 장바구니에 추가됨
TECHSPEC® 부품은 에드몬드 옵틱스가 설계, 사양 지정 및 제조하는 제품입니다. 더 알아보기

2μm Laser Line Mirrors

2μm Laser Line Mirrors

2μm Laser Line Mirrors

×
  • >99.8% Reflectivity at 2µm
  • 99.5% Average Reflectivity in the 1900 - 2200nm Range
  • High Laser Damage Threshold
  • Wide Range of Laser Line Mirrors Options Available

TECHSPEC® 2µm Laser Line Mirrors are designed with an absolute reflectivity of >99.8% at 2µm at a 45° angle of incidence. These mirrors are manufactured from high quality fused silica and are designed for use with high power laser sources. Available in standard 12.7, 25.4, and 50.8mm sizes, these mirrors can be easily integrated into existing laser systems. TECHSPEC® 2µm Laser Line Mirrors feature λ/10 surface flatness and 10-5 surface quality to ensure reduced scattering in sensitive laser applications. These mirrors are ideal for applications including medical surgery, dermatology, laser doppler velocimetry (LDV), and remote sensing.

 
영업 & 기술 지원
 
혹은 지사별 연락처 확인
사용이 간편한
견적 도구
재고번호 입력 후 바로 시작