제품이 장바구니에 추가됨

Three-Screw Ring Mounts

Three-Screw Ring Mounts

×
  • 원형 옵틱과 레이저 튜브의 마운팅 및 센터링에 적합
  • 보호용 나일론 팁 나사
  • 포스트 장착 용도를 위한 1/4-20 TPI Mounting Thread

Three-Screw Ring Mounts are ideal for mounting and centering non-standard circular optics and laser tubes while maintaining a constant optical centerline of the system. These mounts can also be used with standard sized circular optics for rapid prototyping or applications where frequent replacement is required. Featuring manually adjustable protective nylon tipped screws, these mounts support optics ranging in size from 2-108mm. Three-Screw Ring Mounts are directly mountable to TECHSPEC® Stainless Steel Mounting Posts and Pedestal Posts via a ¼-20 tapped mounting hole.  

 
영업 & 기술 지원
 
혹은 지사별 연락처 확인
사용이 간편한
견적 도구
재고번호 입력 후 바로 시작