제품이 장바구니에 추가됨

Optotune Beam Shifters

Optotune 상세 정보 보기
Optotune Beam Shifters

Optotune Beam Shifters

Optotune Beam Shifters Optotune Beam Shifter mounted in EO #58-861 (sold separately)
×
  • 각도 포지셔닝 정확도가 높아 해상도가 최대 4배까지 증가
  • 가볍고 컴팩트한 설계가 적용되어 transition(전환) 시간이 짧음
  • Optotune ICC-4C-2000 Controller(#23-717) 필요

Optotune Beam Shifters accurately tilt a glass window in two axes, resulting in a lateral shift of light which facilitates a resolution increase up to 4X. Utilizing pixel shifting these windows make it possible to capture the full sensor resolution for each color channel by shifting an image a full pixel in X and Y. These windows are mounted in a compact aluminum bracket for easy integration into space constrained systems. Optotune Beam Shifters have an EEPROM containing calibration data for precise open-loop control and include a flex cable for quick connection with the Optotune ICC-4C-2000 controller, #23-717, sold separately. In addition to camera and projection systems, these windows are ideal for non-imaging applications such as optical fiber-coupling, 3D printing, and metrology.

 
영업 & 기술 지원
 
혹은 지사별 연락처 확인
사용이 간편한
견적 도구
재고번호 입력 후 바로 시작