제품이 장바구니에 추가됨
TECHSPEC® 부품은 에드몬드 옵틱스가 설계, 사양 지정 및 제조하는 제품입니다. 더 알아보기

Telecentric Lenses

#21-069: 0.274X In-Line Illumination CobaltTL Telecentric Lens

#21-069: 0.274X In-Line Illumination CobaltTL Telecentric Lens

×
  • Eliminate Parallax Error in Machine Vision Applications
  • Sensor Sizes Supported From 1/2” to Full Frame
  • Magnifications Ranging From 0.05X to 8X

TECHSPEC® Telecentric Lenses eliminate parallax error and magnify or minify images for machine vision applications. With a wide range of sensor sizes, magnifications, and working distances, these telecentric lenses can be integrated into a variety of imaging systems. Telecentric lenses produce high levels of contrast yielding maximum image quality with an excellent degree of measurement accuracy. TECHSPEC® Telecentric Lenses offer in-line options, as well as various mounting types, and are ideal for applications including machine vision, metrology, automotive and electronic inspection, measurement, and gauging. This product family is a collection of best-selling telecentric lenses, please see the list below for additional technical details.

Note: Selections include, TECHSPEC® CobaltTL Telecentric LensesTECHSPEC® CompactTL™ Telecentric LensesTECHSPEC® SilverTL™ Telecentric LensesTECHSPEC® GoldTL™ Telecentric LensesTECHSPEC® PlatinumTL™ Telecentric LensesTECHSPEC® TitanTL® Telecentric LensesTECHSPEC® MercuryTL™ Liquid Lens Telecentric Lenses

 
영업 & 기술 지원
 
혹은 지사별 연락처 확인
사용이 간편한
견적 도구
재고번호 입력 후 바로 시작