제품이 장바구니에 추가됨

 
Koehler Illumination Calculator

View All Technical Tools

Source Diameter (mm):

Lens 1 Diameter (mm):

Lens 1 Focal Length (mm):

Lens 2 Diameter (mm):

Lens 2 Focal Length (mm):

Source to Lens 1 Distance (mm): --     

Lens 1 to Lens 2 Distance (mm): --     

Lens 2 to Spot Diameter Distance (mm): --     

System Length (mm): --     

Spot Diameter (mm): --     

Input Numerical Aperture, NA: --     

Output Numerical Aperture, NA: --     

Focal Length Calculator
$$ d_1 = \text{FL}_1 \left[ \frac{D_{\text{Source}} + D_{L_2}}{D_{L_2}} \right] $$
$$ d_2 = \frac{d_1 \, \text{FL}_1}{d_1 - \text{FL}_1} $$
$$ d_3 = \frac{d_2 \, \text{FL}_2}{d_2 - \text{FL}_2} $$
$$ \text{System Length} = d_1 + d_2 + d_3 $$
$$ D_{\text{Spot}} = \frac{D_{L_1} \, \text{FL}_2}{d_2 - \text{FL}_2} $$
$$ \text{NA}_{\text{Input}} = \sin{\left[ \tan^{-1}{\left( \frac{D_{L_1}}{2 d_1} \right)} \right]} $$
$$ \text{NA}_{\text{Output}} = \sin{\left[ \tan^{-1}{\left( \frac{D_{L_2}}{2 d_3} \right)} \right]} $$
d1 Source to Lens 1 Distance
d2 Lens 1 to Lens 2 Distance
d3 Lens 2 to Spot Distance
DL1 Diameter of Lens 1
DL2 Diameter of Lens 2
FL1 Focal Length of Lens 1
FL2 Focal Length of Lens 2
Dsource Source Diameter
Dspot Spot Diameter
NAinput Input Numerical Aperture
NAoutput Output Numerical Aperture

Description

Mathematically determine how to configure a source and two lenses into a Koehler Illumination setup. Calculator uses the paraxial lens approximation and enables an initial lens selection. Once lenses are selected, EO recommends modeling one's Koehler Illumination setup in optical design software such as Zemax, CodeV, or FRED to analyze and revise as needed. Please note that performance will vary based on source and lens selections.

Related Product Category: Optical Lenses

View All Now

본 콘텐츠가 도움이 되었습니까?
 
영업 & 기술 지원
 
혹은 지사별 연락처 확인
사용이 간편한
견적 도구
재고번호 입력 후 바로 시작