제품이 장바구니에 추가됨
 
Beamsplitters
 

Beamsplitters

  Wide Variety of Beamsplitter Types Including Polarizing, Non-Polarizing, and Laser Line

  Customized Solutions for Prototype to Volume Production

  Design and Application Expertise for Complex Coating and Geometry Needs

  Coating Capabilities from 350 – 1620nm

Edmund Optics® is a premier manufacturer of cube and plate beamsplitters for applications ranging from the ultraviolet (UV) to the infrared (IR) wavelength spectra. Our expert optical design and manufacturing engineers develop customized solutions for both prototyping and volume production, supporting you throughout your entire product development process. World-class metrology ensures that all beamsplitters meet your application requirements. What can we make for you?

 
 

Capabilities

Our beamsplitters are manufactured from a wide variety of SCHOTT, Ohara, and CDGM materials. Whether you require several beamsplitters for prototyping, a few dozen for pre-production, or large quantities for mass production, we can develop a solution tailored for your application. Some values may depend on material and the other required specifications.?

* High-precision specifications may require discussion to ensure that these specifications are achievable for your specific situation

Manufacturing Equipment

Metrology

  • OGP Smartscopes
  • Nikon 6D Autocollimators
  • Fujinan Interferometers
  • Zygo® VeriFire™ High Resolution Interferometers
  • Zygo® NewView White Light Interferometers
  • Zygo® GPI 4” Aperture Vertical and Horizontal Interferometers
  • Zeiss Contura G2 CMMs
  • DigiMicro Microscopes
  • Olympus MX51 Microscopes
  • Optical Spectrophotometers

ON DEMAND WEBINAR

See All Webinars
The Ultimate Guide
to Beamsplitters

Join us for a discussion about different types of beamsplitters and
how to best use them to maximize performance in your application.

View

 

 

Selecting the Right Beamsplitters

Contact us with your system requirements and our expert staff of optical manufacturing engineers will partner with you to ensure we deliver beamsplitters that meet your application’s needs within your budget.

Cube

  • Easy Mounting and Integration with 0° AOI
  • No Beam Shift
  • Equal Transmitted and Reflected Optical Path Lengths
  • Shorten the Optical Path Length of a System
Cube
 
 
Edmund Optics logo

EO가 제공하는 핵심 서비스 3가지

광학마켓

광학 및 포토닉스 업계의
유명 브랜드와 제품을
취급하는 원스톱 쇼핑몰

광학 부품 및 제품 제조

고품질의 광학 및 이미징
부품은 물론 시스템에 대한
맞춤 제작과 대량 생산 지원