제품이 장바구니에 추가됨

Edmund Optics TPA Ultrafast Autocorrelator by APE (700-1100nm) #11-760

Purchase here: https://www.edmundoptics.com/p/ultrafast-autocorrelator-with-built-in-tpa-detector-700-1100nm/41254/ Product Family Description Trusted APE® Performance with Same Day Availablity TPA Detector with greater than 0.1W2 Sensitivity @ 700 - 1100nm Ideal for Characterization of Ultrafast Laser Pulses Compact Design and Tuning Free Wavelength Matching Ideal for Low and High Repetition Rate Ultrafast Lasers The Edmund Optics Ultrafast Autocorrelator by APE is used to characterize ultrafast laser pulses originating from Ti:sapphire and Yb:doped lasers. Featuring a built-in Two Photon Absorption (TPA) detector, this autocorrelator is ideal for measuring ultrafast femtosecond and picosecond laser pulses at wavelengths from 700 to 1100nm. The highly sensitive TPA detector allows for measurements of ultrafast laser pulses with high sensitivity by eliminating the need for angle tuning of the SHG nonlinear crystal. The Edmund Optics Ultrafast Autocorrelator by APE is designed with a compact form factor and can be mounted onto an adjustable optical mount for easy incorporation into any ultrafast optical setup. Each autocorrelator ships with a built-in TPA detector, a controller with USB-interface, ready to use data acquisition software, and TCP/IP-based software with a subset of SCPI standard based commands that allow for users to program automated measurement routines. The Edmund Optics Ultrafast Autocorrelator by APE is calibrated to a traceable standard in accordance with NIST (U.S. National Institute of Standards and Technology) measurement traceability specifications.

관련제품

본 콘텐츠가 도움이 되었습니까?

제품 개요

}
 
영업 & 기술 지원
 
혹은 지사별 연락처 확인
사용이 간편한
견적 도구
재고번호 입력 후 바로 시작