제품이 장바구니에 추가됨

Spectrolight Mighty Light Product Overview

The Spectrolight Mighty Light Tunable Illuminator is a compact, low-noise light source operated at a color temperature of 2900K that provides visible and near infrared (NIR) output from 350 - 2500nm. This illuminator uses a tungsten halogen lamp and can produce up to 2 Watts of output with a low output noise of ±0.5% thanks to an integrated control board. Edmund Optics® offers the Mighty Light and a variety of accessories that allow it to be easily tuned to a specific wavelength, fiber coupled, coupled to a microscope, homogenized, and collimated. This system is ideal for use in applications ranging from fluorescence microscopy, to spectroscopy, to machine vision. Learn more at www.edmundoptics.com/4090.

관련제품

본 콘텐츠가 도움이 되었습니까?

제품 개요

}
 
영업 & 기술 지원
 
혹은 지사별 연락처 확인
사용이 간편한
견적 도구
재고번호 입력 후 바로 시작