제품이 장바구니에 추가됨

Spectrolight Flexible Wavelength Selector Auto Product Overview

Spectrolight Flexible Wavelength Selectors automatically and quickly tune the emitted wavelength range of the compact, low-noise Spectrolight Mighty Light Tunable Illuminator. Watch this video to learn how to control the Wavelength Selector using software. The illuminator features a tungsten halogen source emitting visible and near infrared (NIR) wavelengths from 350 - 2500nm without the Wavelength Selector. Mighty Light Illuminators produce up to 2 Watts with a low output noise of ±0.5% because of an integrated control board. Edmund Optics® offers the Mighty Light, Wavelength Selector Auto, and additional accessories at www.edmundoptics.com/4090

관련제품

본 콘텐츠가 도움이 되었습니까?

제품 개요

}
 
영업 & 기술 지원
 
혹은 지사별 연락처 확인
사용이 간편한
견적 도구
재고번호 입력 후 바로 시작