제품이 장바구니에 추가됨

Spectrolight Mighty Light Accessories Overview

Many modular accessories can be used to adapt the Spectrolight Mighty Light Tunable Illuminator for tuning to a specific wavelength, fiber coupling, coupling to a microscope, collimating, and homogenizing. The Spectrolight Mighty Light Tunable Illuminator is a low-noise, compact, visible and near infrared (NIR) light source operated at a color temperature of 2900K. It outputs up to 2W of light with wavelengths covering 350 - 2500nm. This system is ideal for use in applications ranging from fluorescence microscopy, to spectroscopy, to machine vision. Learn more at www.edmundoptics.com/4090.

 

관련제품

본 콘텐츠가 도움이 되었습니까?

제품 개요

}
 
영업 & 기술 지원
 
혹은 지사별 연락처 확인
사용이 간편한
견적 도구
재고번호 입력 후 바로 시작